Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Communications Technologies Training Systems

8087

Description

The Communications Technologies Training Systems are specifically designed for hands-on training in a wide range of communication technologies. Training starts from the basic pulse modulation techniques (PAM, PWM, PPM, PCM, DPCM, and delta modulation), covers the various digital modulation schemes used in data transmission (ASK, FSK, BPSK, QPSK, and QAM), and extends to modern, spectrally efficient, digital communication techniques such as the asymmetric digital subscriber line (ADSL) and spread spectrum technologies (direct-sequence spread spectrum and frequency-hopping spread spectrum).

The courseware consists of a series of student manuals covering the different technologies, as well as instructor guides that provide the answers to procedure step questions and review questions. The training systems and the accompanying courseware provide a complete study program.

Features & Benefits

  • Provides hands-on, system-level training in communications technologies
  • Real system and real frequencies, not simulations, reflecting the standards commonly used in modern communications systems
  • Flexible, open system using a high performance DSP-based Reconfigurable Training Module (RTM)
  • A variety of communications technology applications allow studying many different communications technologies
  • Comprehensive courseware provides theory and step-by-step laboratory procedures for each technology
  • Fault-insertion capability allows the teaching of troubleshooting
  • MATLAB® Import/Export in ADSL applications
  • Short-circuit-proof, low-power for safety and compatibility
  • Front-panel access to signals
  • Windows-based Communications Technologies (LVCT) software provides the user interface and configures the RTM to implement the communications technology selected by the user

Topic Coverage

  • Pulse Modulation and Sampling (PAM / PWM / PPM)
  • Digital Modulation (PCM / DPCM / Delta)
  • Basic Modems and Data Transmission (ASK / FSK / BPSK)
  • Quadrature Phase Shift Keying (QPSK / DQPSK)
  • Quadrature Amplitude Modulation (QAM / DQAM)
  • Asymmetric Digital Subscriber Line (ADSL)
  • Spread Spectrum (DSSS/FHSS/CDMA)
  • Troubleshooting

Additional equipment required to perform the exercises (Purchased separately)

Qty Description System Number
1 Communications Technologies Host Computer 9695-A

Downloads


The RTM Connections diagram identifies the RTM inputs and outputs and shows the external connections.
Download Image

The System Diagram shows the overall system and interconnections for the selected application.
Download Image

Circuit diagrams show the functional blocks of each circuit. Pan and Zoom functions allow easy navigation.
Download Image

Settings tables provide full control of operating parameters.
Download Image

The virtual Oscilloscope allows observation and measurement of analog and digital signals.
Download Image

Probes can be dragged from the Probes bar and connected to circuit Test Points (TPs) in order to observe signals using the virtual instruments.
Download Image

In the X-Y mode, the Oscilloscope can display the signal constellation, such as this 16-QAM constellation.
Download Image

The Logic Analyzer records and displays digital data from multiple test points.
Download Image

The Constellation Viewer in the ADSL application displays complex signal constellations.
Download Image

The Spectrum Analyzer displays frequency spectra, such as this spectrum of an ADSL signal.
Download Image

The True RMS Voltmeter displays signal levels in volts or dBm.
Download Image

The system is highly configurable. This dialog box allows changing the polynomial used for the ADSL Reed-Solomon Encoder and Decoder.
Download Image

The data at some Data Points can be edited, saved in a MATLAB®-compatible file, or loaded from a file.
Download Image

Data Points are provided where digital data is present in a circuit. Double-clicking a Data Point opens a table displaying the data as decimal or hexadecimal values.
Download Image

The ADSL application performs constellation encoding with or without Trellis Coding and allows modifying the number of bits allocated to each tone (subcarrier).
Download Image

Communications Technologies Training Systems
Download Image

On start-up, the user selects a communications technology application to be studied.
Download Image

Note: A separate copy of the LVCT software and of each desired application package must be purchased for each RTM. One copy of the User Guide is included with the LVCT software. Every application package includes one copy of each of the associated manuals.
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).