Addressable Fire Alarm Learning System
46103-BGallery
Description
Teach the fundamentals of addressable fire alarm systems in a compact workspace
This system is designed to learn the necessary skills to install and wire initiating devices and notification appliances as well as program an addressable fire alarm control panel.
Fire alarm systems utilizing modern technology and employing good engineering practice in the application of codes and standards greatly increase the chances of limiting fire propagation and saving lives.
Addressable fire alarm systems are commonly used in large buildings such as campuses or commercial premises spread over a wide area.
The Addressable Fire Alarm Learning System allows students to learn how to install, wire and test a complete circuit including notification appliances and initiating devices with the same components and tools they would use in their daily job. They also program the fire alarm control panel with the provided software. The system is like a real installation, but in a much smaller form factor, allowing multiple systems to be installed in rooms with limited space.
The manual guides the students step-by-step during their learning process with several photos and illustrations.
Features & Benefits
- Commercial-grade equipment for a realistic learning experience
- Very compact system, ideal for rooms with limited space
- System can be fixed to a wall or to an optional double-sided mobile workstation
- Control panel connections made through an auxiliary panel to protect the integrity of the FACP
Topic Coverage
- Learn to install conduits, electrical boxes and the fire alarm control panel on a vertical work surface
- Draw the schematic diagram of various circuits and determine the required number of wires and their location
- Wire notification appliances and initiating devices to the fire alarm control panel
- Program the fire alarm control panel
- Validate the circuits with tests
List of equipment
Qty | Description | Model Number |
---|---|---|
1 | Control Panel for the Fire Alarm Training System | 85213 |
1 | Fire Alarm Parts (Addressable) for the Fire Alarm Training System | 80957-4 |
1 | Addressable Fire Alarm System (Workbook) | 80931-2 |
1 | Addressable Fire Alarm System (Workbook (Instructor)) | 80931-2 |