Radar Tracking Training System (add-on to the Radar Processor/Display)
8097-3Gallery
Figure 12. Antenna replacement is quick and easy thanks to miniature plug-in connectors in the antenna frame and antenna pedestal's shaft.
Radar Tracking Training System
Description
The Radar Tracking Training System adds on to the pulse radar implemented with the Basic Radar Training System and the Radar Processor/Display to form a continuous tracking radar. This radar can track a passive target that moves in the classroom laboratory.
The Radar Tracking Training System includes an interface module to be installed in the RTM of the Radar Processor/Display, a special dual-feed parabolic antenna, a joystick-type hand controller, a set of accessories, and a student manual.
* WARNING: This equipment is subject to export control. Please contact your sales representative to know if this product can be imported in your region.
List of equipment
Qty | Description | Model Number |
---|---|---|
1 | Dual Feed Parabolic Antenna | 9604-A |
1 | Radar Target Tracking Interface | 9633-1 |
1 | Accessories for the Tracking Radar | 9690-B |
1 | Radar Tracker Hand Controller (USB) | 9694-1 |
1 | Tracking Radar (Workbook) | 38545 |
1 | Radar Training System (User Guide) | 8112390 |