Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Smart Meter

9057

Description

The Smart Meter module is a compact power monitoring device designed for basic metering and energy monitoring. It is an entry-level solution for digital electrical metering, compared to the Data Acquisition and Control Interface which is the main measurement device used through our complete curriculum. It features a SENTRON PAC3200 from Siemens, a powerful compact power monitoring device widely used in industrial and commercial metering and monitoring applications.

The Smart Meter provides access to multiple values being monitored such as voltage, current, power, power factor, frequency, THD, and energy consumption. For each value, users can read the RMS as well as average, minimum, and maximum values. Users navigate the user-friendly interface using the pushbuttons below the LCD screen.

The SENTRON PAC3200 features one digital input and one digital output. It is also equipped with a communication port compatible with Ethernet and Modbus TCP via the RJ45 port on the front panel for integration with other devices.


Download Image

Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).