2 kW Electromechanical Training Systems
8013Gallery
2-kW Electromechanical Training Systems
Description
The 2 kW Electromechanical Training Systems, Series 8013, are a unique modular program in electric power technology. The series contains four training systems which deal with the different techniques associated with the generation and use of electrical energy.
The training systems simulates large power machines, yet are very safe for student experimentation. They incorporates heavy-duty components and machines that can be combined to create different configurations tailored to technical or university courses. The systems satisfy educational requirements for industrial applications of electric power technology, using industrial-like equipment to provide easy-to-understand laboratory results and easily observed data values.
Features & Benefits
- Extreme ease-of-use and durability, and manufactured to the highest quality standards
- Wide range of heavy-duty components
- Designed to ensure student safety
- Machine Motor frames equipped with transparent, shatter-proof shields for inspection of the interior
- Comprehensive, flexible curriculum
- Symbols and diagrams specific to each module are clearly silk-screened on the faceplates
- Standard color-coded safety 4 mm jacks are used to interconnect all system components
- Protection of vulnerable meter components is accomplished without fuses
- Metering modules cover the complete range of measurements required with a minimum number of meters
- Several combinations of machines can be studied simultaneously
- Machines may be joined with a hard rubber coupling device and patented locking fasteners designed to eliminate vibrations
- Machines have a specifically high inertia to simulate large-power machines
- Machines are equipped with search coils through which the magnetic flux distribution at various locations in the machine can be observed using an oscilloscope
- Estimated total program duration: 200 hours
List of equipment
| Description | System Number |
|---|---|
| 2 kW EMS – Modularized | 8013-1 |
| 2 kW EMS – Power Circuits | 8013-2 |
| 2 kW EMS – DC Machines | 8013-3 |
| 2 kW EMS – Transformers and AC Machines | 8013-4 |
