EDS Solar Thermal
46121-1Gallery
Description
The EDS Solar Thermal is a solar hot-water heating system that teaches students the basic principles of thermal energy, and how it can be collected, stored, and supplied. During the course of their training, students learn how to install the system components, operate the system, and measure different parameters, such as pressure, temperature, and flow rate. The training system enables students to set up various realistic heating systems, such as radiant floor heaters, passive and active solar water heaters, space heaters, and hot water heat exchangers.
The training system includes a small-scale hot water supply, a radiator, and a hydronic floor heating system that teach students how solar radiant energy can be harnessed from the sun and converted to solar thermal energy in order to increase air, water, and surface temperatures in residential, commercial, and industrial buildings.
The training system can be configured to exchange and store thermal energy. The training system permits experimenting with open- and closed-loop heating systems. The main (primary) loop can collect thermal energy and a secondary loop can distribute and apply heat to a gas, liquid, or solid in order to dissipate the thermal energy.
Features & Benefits
- Includes everything required to operate as a stand-alone, hands-on training system
- Made with high-quality components currently used in residential, commercial, and industrial applications
- Easy and safe to use, durable, and manufactured to the highest quality standards
- A fixed-plate electrical panel allows all electrical devices to be securely fixed to the workstation side with a power
- Comprehensive curriculum consisting of fully illustrated student manuals and instructor guides
- Estimated courseware duration: 32 hours
Topic Coverage
- Introduction to Solar Thermal Energy
- Solar Thermal Energy Systems
- Multi-Loop Systems
- Estimated program duration: 32 hours
List of equipment
| Qty | Description | Model Number |
|---|---|---|
| 1 | Solar Thermal Mobile Workstation | 46500-2 |
| 2 | Analog Thermometer | 46501 |
| 1 | Pressure Relief Valve | 46503 |
| 1 | Pressure Relief Valve | 46504 |
| 1 | Plate Heat Exchanger | 46505 |
| 1 | Check Valve Assembly (with two Drain Valves) | 46507 |
| 2 | Circulator Pump | 46508-1 |
| 1 | Temperature Sensor | 46509 |
| 2 | Expansion tank | 46510-1 |
| 1 | Automatic Air Vent | 46511 |
| 1 | Radiant Floor | 46512 |
| 2 | Fill Bowl | 46519-1 |
| 1 | Hoses and accessories | 46520-1 |
| 1 | Halogen Work Light | 87038-1 |
| 1 | Digital Multimeter | 6394-B |
| 2 | Shutoff Valve | 6520-A |
| 1 | Radiator | 6531-B |
| 2 | Rotameter | 6550-A |
| 2 | Pressure Gauge (Analog, Low Range) | 6553-E |
| 1 | EDS® Solar Thermal (User Guide) | 52550-E |
Additional equipment required to perform the exercises (Purchased separately)
| Qty | Description | Model Number |
|---|---|---|
| 1 | IEC power cable 90° - NEMA (Type B) | 86331 |

