Electromechanical Training System
8010-9Gallery

Description
The Electromechanical Training System combines a modular design approach with computer-based data acquisition and control to provide unrivaled training in electromechanical systems. Training is oriented toward today's competence requirements, including electricity fundamentals (i.e., dc power circuits), single-phase and three-phase ac power circuits, power transformers, three-phase transformer banks, permanent magnet dc motors, three-phase rotating machines (induction machine and synchronous machine), and power factor correction. The system features the Four-Quadrant Dynamometer/Power Supply, and the Data Acquisition and Control Interface, two state-of-the-art USB peripherals that greatly enhance the learning experience of students.
The courseware in the Electromechanical Training System provides students with a sound knowledge of basic electric power technology, including the operation of the permanent magnet dc motor, three-phase induction machine, and three-phase synchronous machine, three rotating machines that are commonly used in numerous applications today.
Two other rotating machine courses from the Electric Power Technology Training Program can be optionally added to the Electromechanical Training System. These courses complete student training in rotating machinery by adding knowledge of the following conventional rotating machines: separately excited, shunt, series, and compound dc motors, separately excited, shunt, and compound dc generators, universal motor, and single-phase induction motor (capacitor-start and split-phase types). These machines, although still in use today, are less common in modern applications.
Features & Benefits
- The training system teaches the principles of three-phase rotating machines. To this end, students follow a complete curriculum that includes these topics:
- An introduction to the fundamentals of electricity, beginning with dc power circuits and ac power circuits.
- More advanced courses that cover different concepts and devices important to the study of three-phase rotating machines, such as single-phase and three-phase ac power circuits, single-phase and three-phase power transformers, and power factor correction.
- Courses that cover the operation of different rotating machines, such as permanent-magnet dc motors, induction machines, and synchronous machines.
- Optional courses that cover less common machines, such as conventional dc machines, universal motors, and single-phase induction motors.
- The course curriculum of the Electric Power Technology Training Program is highly flexible and allows a multitude of different customized training solutions.
- The courseware includes student manuals and instructor guides with all the theory required to perform the hands-on experiments.
- All workstations, modules, and components are very sturdy to ensure a prolonged service life in a demanding environment such as a training laboratory.
- The modular design approach of the training equipment allows a large variety of courses to be performed using a small number of modules, without unnecessary duplication of equipment.
- All electrical components can be interconnected without electric shock hazard since all live parts of the connection leads are concealed and insulated.
- All electrical symbols representing the components used in a laboratory exercise are clearly silk-screened on the front panel of the modules.
- The training system includes two highly versatile USB peripherals:
- Four-Quadrant Dynamometer/Power Supply, Model 8960-2. This module is used as a dc and ac power source. it can also be mechanically coupled to all rotating machines to operate as a prime mover or brake.
- Data Acquisition and Control Interface, Model 9063. This module gives access to a large variety of computer-based measuring instruments via the LVDAC-EMS software.
- Software upgrades for LVDAC-EMS and firmware upgrades for the Four-Quadrant Dynamometer/Power Supply and Data Acquisition and Control Interface are available for download free of charge on the Festo Didactic website.
Topic Coverage
- Voltage, Current, and Ohm's Law
- Equivalent Resistance
- Power in DC Circuits
- Series and Parallel Circuits
- Prime Mover and Brake Operation
- Permanent Magnet DC Motor Operating as a Generator
- Permanent Magnet DC Motor Operating as a Motor
- The Sine Wave
- Phase Angle and Phase Shift
- Instantaneous Power and Average Power
- Inductive and Capacitive Reactance
- Impedance
- Active and Reactive Power
- Apparent Power and the Power Triangle
- Solving Simple AC Circuits using Circuit Impedance Calculation
- Solving AC Circuits Using the Power Triangle Method
- Voltage and Current Ratios
- Transformer Winding Polarity and Interconnection
- Transformer Losses, Efficiency, and Regulation
- Transformer Rating
- Effect of Frequency on Transformer Rating
- The Autotransformer
- Three-Phase Circuits
- Three-Phase Power Measurement
- Phase Sequence
- Prime Mover and Brake Operation
- The Three-Phase Squirrel Cage Induction Motor
- Eddy-Current Brake and Asynchronous Generator
- The Three-Phase Synchronous Motor
- Synchronous Motor Pull-Out Torque
- Three-Phase Synchronous Generator No-Load Operation
- Voltage-Regulation Characteristics
- Generator Synchronization
- Three-Phase Transformer Configurations
- Estimated program duration: 90 hours
List of equipment
Qty | Description | Model Number |
---|---|---|
1 | Tabletop Workstation | 8134-2 |
1 | Permanent Magnet DC Motor | 8213-1 |
1 | Four-Pole Squirrel Cage Motor | 8221-2 |
1 | Three-Phase Synchronous Motor/Generator | 8241-2 |
1 | Resistive Load | 8311 |
1 | Inductive Load | 8321 |
1 | Capacitive Load | 8331 |
1 | Three-Phase Transformer Bank | 8348-4 |
1 | Transformer | 8353 |
1 | Synchronizing Module / Three-Phase Contactor | 8621-B |
1 | Lead-Acid Battery Pack | 8802-1 |
1 | Three-Phase Power Supply | 8823 |
1 | Timing Belt | 8942 |
1 | Connection Lead Set | 8951-L |
1 | Four-Quadrant Dynamometer / Power Supply with Manual and Computer-Based Control | 8960-C |
1 | Data Acquisition and Control Interface | 9063-G |
1 | AC 24 V Wall Mount Power Supply | 30004-2 |
1 | Power Factor Correction (Workbook) | 20116 |
1 | Power Factor Correction (Workbook (Instructor)) | 20116-1 |
1 | DC Power Circuits (Workbook) | 86350 |
1 | DC Power Circuits (Workbook (Instructor)) | 86350-1 |
1 | Single-Phase AC Power Circuits (Workbook) | 86358 |
1 | Single-Phase AC Power Circuits (Workbook (Instructor)) | 86358-1 |
1 | Three-Phase AC Power Circuits (Workbook) | 86360 |
1 | Three-Phase AC Power Circuits (Workbook (Instructor)) | 86360-1 |
1 | Three-Phase Rotating Machines (Workbook) | 86364 |
1 | Three-Phase Rotating Machines (Workbook (Instructor)) | 86364-1 |
1 | Single-Phase Power Transformers (Workbook) | 86377 |
1 | Single-Phase Power Transformers (Workbook (Instructor)) | 86377-1 |
1 | Three-Phase Transformer Banks (Workbook) | 86379 |
1 | Three-Phase Transformer Banks (Workbook (Instructor)) | 86379-1 |
1 | Electric Power Technology Training Equipment (User Guide) | 38486-E |
1 | Computer-Based Instruments for EMS (User Guide) | 86718-E |
1 | Permanent Magnet DC Machine (Workbook (Instructor)) | 81137-3 |
1 | Permanent Magnet DC Machine (Workbook) | 81137-3 |
Additional equipment required to perform the exercises (Purchased separately)
Qty | Description | Model Number |
---|---|---|
1 | Digital Multimeter | 8946-2 |
Software
Qty | Description | Model Number |
---|---|---|
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 1 User Online, 1 year | 8972 |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 5 Users Online, 1 year | 8972-A |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 10 Users Online, 1 year | 8972-B |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 15 Users Online, 1 year | 8972-C |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 20 Users Online, 1 year | 8972-D |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 25 Users Online, 1 year | 8972-E |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 30 Users Online, 1 year | 8972-F |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 35 Users Online, 1 year | 8972-G |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 40 Users Online, 1 year | 8972-H |
1 | SCADA for LVDAC-EMS | 8973 |
1 | Software Development Kit (SDK) | 9069-9 |
Downloads
- Conventional DC Machines and Universal Motor - Courseware Sample (en)
- DC Power Circuits - Sell Sheet (en)
- Permanent Magnet DC Motor - Sell Sheet (en)
- Course Sample - Power Factor Correction
- Single-Phase AC Power Circuits - Sell Sheet (en)
- Single-Phase Power Transformers - Courseware Sample (en)
- Three-Phase AC Power Circuits - Courseware Sample (en)
- Three-Phase Rotating Machines - Courseware Sample (en)
- Three-Phase Transformer Banks - Courseware Sample (en)
- LabVolt Series - Brochure (en)
- DC Power Circuits - Courseware Sample (en)
- Permanent Magnet DC Motor - Courseware Sample (en)
- Power Factor Correction - Courseware Sample (en)
- Single-Phase AC Power Circuits - Courseware Sample (en)
- Single-Phase Power Transformers - Courseware Sample (en)
- Single-Phase Power Transformers - Sell Sheet (en)
- Three-Phase AC Power Circuits - Sell Sheet (en)
- Three-Phase Rotating Machines - Sell Sheet (en)
- Three-Phase Transformer Banks - Sell Sheet (en)
Product Fixes
Synchronizing Module / Three-Phase Contactor, Model 8621-Ax