Electric Power Substations Training System
8010-KGallery
The above chart shows all courses in the Electric Power Technology Training Program. Blue boxes highlight courses included in the training system covered in this datasheet, while dark grey boxes, if any, highlight courses that can be optionally added to this training system.
Description
The Electric Power Substations Training System introduces students to the operation of electric power substations. It begins by covering the main components of substations: buses, circuit breakers, and disconnecting switches. The training system then fully describes and presents both advantages and disadvantages of two switching schemes commonly implemented in substations: the single-bus scheme and the double-bus, single-breaker scheme.
Features & Benefits
- The course curriculum of the Electric Power Technology Training Program is highly flexible and allows a multitude of different customized training solutions.
- The courseware includes student manuals and instructor guides with all the theory required to perform the hands-on experiments.
- All workstations, modules, and components are sturdy and protected against electrical damage to ensure a prolonged service life in a demanding environment such as a training laboratory.
- The modular design approach of the training equipment allows a large variety of courses to be performed using a small number of modules, without unnecessary duplication of equipment.
- All electrical components can be interconnected without electric shock hazard since all live parts of the connection leads are concealed and insulated.
- All electrical symbols representing the components used in a laboratory exercise are clearly silk-screened on the front panel of the modules.
- Top of the line data acquisition and control interface designed for learning purposes.
Topic Coverage
- Design Factor of Electric Power Substation
- High-Voltage Disconnecting Switches and Circuit Breakers
- Single-Bus Scheme: Reliability, Components, Operation, Interlocking, ...
- Double Bus, Single Breaker Scheme: Reliability, Components, Operation, Interlocking, ...
List of equipment
Qty | Description | Model Number |
---|---|---|
1 | Circuit Breakers and Disconnecting Switches 1 | 3783 |
1 | Circuit Breakers and Disconnecting Switches 2 | 3783-A |
1 | Fault Module | 3790-A |
1 | Tabletop Workstation | 8134-2 |
1 | Resistive Load | 8311 |
1 | Line Inductors | 8326-A |
1 | Three-Phase Power Supply | 8823 |
1 | Ethernet Switch | 8824-1 |
1 | Connection Lead Set | 8951-A |
1 | Data Acquisition and Control Interface | 9063-B |
1 | Software Development Kit (SDK) | 9069-9 |
1 | AC 24 V Wall Mount Power Supply | 30004-2 |
1 | PLC Software (Step 7 Professional / WinCC) - 1 User | 5939 |
1 | Electric Power Technology Training Equipment (User Guide) | 38486-E |
1 | Computer-Based Instruments for EMS (User Guide) | 86718-E |
1 | Introduction to Electric Power Substations (Workbook) | 20528 |
1 | Introduction to Electric Power Substations (Workbook (Instructor)) | 20528-1 |
Software
Qty | Description | Model Number |
---|---|---|
1 | SCADA for LVDAC-EMS | 8973 |
1 | STEP 7 Software Trainer Package for 1 user (perpetual), Educational | 81646-4 |
1 | Step 7 professional and WinCC Advanced, 6 users (perpetual) + 20 Students (1 year), Educational | 81646-5 |
1 | Update to Step 7 professional and WinCC Advanced, 6 users (perpetual) + 20 Students (1 year), Educational | 81646-5 |
1 | Step 7 professional and WinCC Advanced, 20 Students (1 year), Educational | 81646-5 |