2 kW EMS – DC Machines
8013-3Gallery
2-kW EMS - DC Machines
Description
The 2 kW Electromechanical System (EMS) – DC Machines is a partial training system that covers the principles of dc machines.
Topic Coverage
- DC Machines
List of equipment
Qty | Description | Model Number |
---|---|---|
1 | Mobile Workstation | 8110-2 |
1 | Storage Shelves | 8150-1 |
1 | AC Voltmeter | 8426 |
1 | DC Motor/Generator | 8501 |
1 | Wiring Module for DC Motor/Generator | 8502 |
1 | Synchronous Motor/Generator | 8507 |
1 | Wiring Module for Synchronous Motor/Generator | 8508 |
3 | Resistive Load, 2 kW | 8509 |
1 | DC Voltmeter/Ammeter | 8513 |
1 | AC Ammeter Module, 2 kW | 8514 |
1 | Manual DC Motor Starter | 8519 |
1 | Synchronous Motor Starter, 2 kW | 8520 |
2 | Field Rheostat, 2 kW | 8524 |
1 | Variable Power Supply | 8525-2 |
1 | Automatic DC Motor Starter | 8526 |
1 | Digital Tachometer | 8920-4 |
1 | Speed Sensor / Tachometer | 8930 |
1 | Coupler | 8943 |
1 | Connection Lead Set | 8952 |
1 | DC Machines (Workbook) | 26185 |
1 | Electric Power Technology Training Equipment (User Guide) | 38486-E |
1 | Power Supply (User Guide) | 27452-D |