Dissectible Machines Training System
8020-2Gallery
Description
The Dissectible Machines Training System is an EMS training system that provides hands-on training in the construction and operation of rotating machines. The system fulfills educational requirements that include industrial applications of electric power technology and employs training equipment that has characteristics similar to industrial equipment.
The dissectible machines are assembled with the use of tools from a complete set of components, including stators, rotors, armatures, rheostats, and capacitors. Once assembled, they can be mounted on basic modules that lock into place on any EMS workstation. The components allow students to construct two different machines at the same time. Fifteen different machines can be constructed with these components.
Features & Benefits
- Rugged, high-quality components designed for hands-on training purposes
- Complete assembly drawing (exploded view) for each machine
- No tools required for machine assembly
- Two machines can be assembled at the same time
- Fifteen different machines can be constructed
- Estimated program duration: 40 hours
Topic Coverage
- Equipment Familiarization
- Direct Current Machine Assembly
- Split-Phase Capacitor-Start Motor Assembly
- Capacitor-Run Motor Assembly
- Two-Value Capacitor Motor Assembly
- Universal Motor Assembly
- Three-Phase Wound-Rotor Induction Motor Assembly
- Three-Phase Squirrel Cage Induction Motor Assembly
- Synchronous Machine Assembly
- Synchronous Reluctance Motor Assembly
- Two-Speed Variable-Torque Motor Assembly
- Two-Speed Constant-Torque Motor Assembly
- Two-Speed Constant-HP Motor Assembly
- Two-Phase Wound-Rotor Induction Motor Assembly
- Triple-Rate Motor Assembly
List of equipment
Qty | Description | |
---|---|---|
1 | Work Bench for the Dissectible Machines Training System | 8120 |
2 | Assembly Housing Module | 8163 |
1 | Dissectible Machine Parts | 8201-1 |
1 | Timing Belt | 8942 |
Optional Measurement
Qty | Description | |
---|---|---|
1 | Multimeters Module | 8946-A |
1 | Four-Quadrant Dynamometer/Power Supply with manual control | 8960-B |
1 | Data Acquisition and Control Interface | 9063-B |
1 | AC 24 V Wall Mount Power Supply | 30004-2 |
Courseware
Qty | Description | |
---|---|---|
1 | Dissectible Machines (Manuals on CD-ROM) | 25853-A |
Optional Equipment
Qty | Description | |
---|---|---|
1 | Mobile Workstation | 8110-2 |
1 | Tabletop Workstation | 8134-2 |
1 | DC Motor/Generator, Cut-Away | 8211-C |
1 | Four-Pole Squirrel-Cage Induction Motor, Cut-Away | 8221-C |
1 | Three-Phase Wound-Rotor Induction Machine, Cut-Away | 8231-C |
1 | Synchronous Motor/Generator, Cut-Away | 8241-C |
1 | Capacitor Start Motor, Cut-Away | 8251-C |
1 | Resistive Load | 8311 |
1 | Three-Phase Rheostat | 8731 |
1 | Variable Three-Phase Power Supply | 8821-2 |
1 | Connection Lead Set | 8951-L |
1 | Three-Phase Power Receptable - NEMA L22-20 | 24183 |
1 | Three-Phase Power Receptable - NEMA L21-20R | 24582 |
1 | Three-Phase Power Receptacle - 5-Pin Round | 35153 |