0.2 kW Protective Relaying Training System
8007Gallery
Description
The 0.2 kW Protective Relaying Training System is a complete program that extends training in protective relaying beyond the operation and calibrations of individual relays into broader circuit applications. The program provides hands-on training at the system level in Generator Protection, Transformer Protection, and Induction Motor Protection.
The 0.2 kW Protective Relaying Training System consists of several modules, which can be divided into five groups: Common Electrical Modules, Power System Modules (Series 3700), Protective Relaying Control Station, Protective Relays (Series 3800), and Additional and Optional Equipment. These modules are described in detail below:
Common Electrical Modules – Power supply, synchronous generator, induction motor, prime mover / dynamometer, resistive loads, voltmeters, ammeters, and others. Most of these modules are part of the 0.2 kW ElectroMechanical System (EMS), Model 8001 or 8006.
Power System Modules, Series 3700 – Modules specially designed for training in the protective relaying area, including current transformers, voltage transformers, power transformers, source impedances, a transmission grid, and others. These modules are designed to be installed in an EMS workstation.
Protective Relaying Control Station – A mobile rack for protective relay operation, including a dc power supply, dc control relays for system studies, and an interconnection panel to facilitate connection of the protective relays to the system to be protected.
Protective Relays, Series 3800 – Selection of protective relays. Each relay is mounted on a metal panel which facilitates relay installation in the Protective Relaying Control Station. Each relay panel is equipped with fault switches that allow fault insertion for troubleshooting at the system level. The following types of protective relays are available: undercurrent/overcurrent, undervoltage/overvoltage, synchronism check, underfrequency/over-frequency, phase balance, phase sequence, reverse power, and power factor.
Additional and Optional Equipment – Various modules, such as distribution busses, a ring bus, transmission lines, distribution transformers, protective relays, and reactive loads are available. These modules can be added to the basic 0.2 kW Protective Relaying Training System to allow the instructor to create more elaborate hands-on exercises.
Features & Benefits
- Modular, industrial-grade system approach allowing:
- selection of areas of interest for study, and tailoring to special training needs
- equipment selection to match budgets
- setup of complete power systems/generators feeding various devices such as transformers, transmission lines, and others
- progressive system enhancement with no replication of equipment
- Use of many modules from other well-known Electromechanical System (EMS)
- Wide range of protective relays: undercurrent/overcurrent, undervoltage/overvoltage, synchronism check, underfrequency/overfrequency, phase balance, phase sequence, reverse power, and power factor.
- Fault insertion capability for troubleshooting at the system level
- Very safe operation and experimentation
- Ability of power utility customers to combine their own protective relays with the 0.2 kW Protective Relaying Training System to obtain equipment setups that correspond to existing one-line and three-line diagrams
- Comprehensive curriculum with detailed lab procedures, exercises, theory, tests, etc.
List of equipment
Description | System Number |
---|---|
0.2 kW Protective Relaying Training System | 8007 |
0.2 kW Protective Relaying Training System Add-On | 8007-A |
Additional equipment required to perform the exercises (Purchased separately)
Qty | Description | System Number |
---|---|---|
1 | Dual-Trace Digital Storage Oscilloscope | 798-1 |
1 | Current Transformers | 3770-5 |
1 | AC/DC Current Sensitive Relay | 3815-1 |
1 | Mobile Workstation | 8110-2 |
1 | Resistive Load | 8311 |
1 | AC Ammeter | 8425 |
1 | Connection Lead Set | 8951-4 |
Downloads
Product Fixes
8960-1x - Prime Mover / Dynamometer
Synchronizing Module 8621-0x pilot lamps problem