0.2 kW Protective Relaying Training System
8007Gallery
0.2 kW Protective Relaying Training System
Description
The 0.2 kW Protective Relaying Training System extends training in protective relaying beyond the operation and calibrations of individual relays into broader circuit applications. The system provides hands-on training in generator protection, transformer protection, and induction motor protection.
Features & Benefits
- Modular system approach allows:
- Selection of areas of interest for study.
- Equipment selection to match budgets.
- Set-up of complete power systems/generators feeding various devices such as transformers, transmission lines, and others.
- Progressive system enhancement.
- Use of many modules from the tried and proven LabVolt Electromechanical System (EMS).
- Fault-insertion capability for troubleshooting at the system level.
- All device connections are terminated with 4-mm safety banana jacks mounted on the module front panels.
- Ability of power utility customers to combine their own protective relays with the 0.2-kW Protective Relaying Training System to obtain equipment set-ups that correspond to existing one-line and three-line diagrams.
Topic Coverage
- Differential Protection
- Reverse Power Protection
- Rotor Earth Fault Protection
- Loss-of-Excitation Protection
- Overvoltage Protection
- Overspeed Protection
- Overcurrent Protection
- Generator Synchronization
- Synchronous Generator Protection Scheme
- Transformer Magnetizing Inrush
- Differential Protection
- Restricted Earth Fault Protection
- Overcurrent Protection
- Three-Phase Power Transformer Protection Scheme
- Stator-Winding Fault Protection
- Overcurrent Protection
- Phase Reversal Protection
- Phase Unbalance and Undervoltage Protection
- Stall Protection
- Mechanical Overload/Underload Protection
- Estimated program duration: 60 hours
List of equipment
| Qty | Description | Model Number |
|---|---|---|
| 1 | Source Impedance | 3765-1 |
| 1 | Current Transformers | 3770-5 |
| 1 | Current Transformers | 3770-6 |
| 1 | Voltage Transformers | 3772-2 |
| 1 | Faultable Transformers | 3778-2 |
| 1 | Transmission Grid 'A' | 3784-1 |
| 1 | Interconnection Module | 3787-1 |
| 1 | Universal Fault Module | 3790-1 |
| 1 | Protective Relaying Control Station | 3806-4 |
| 1 | Three-Phase Over Current Relay | 3811-1 |
| 1 | AC/DC Current Sensitive Relay | 3815-1 |
| 1 | Three-Phase Under/Over Voltage Relay | 3817-2 |
| 1 | AC/DC Voltage Sensitive Relay | 3818-1 |
| 1 | Synchro-Check Relay | 3820-1 |
| 1 | Under/Over Frequency Relay | 3821-1 |
| 1 | Phase Balance/Sequence Relay | 3822-1 |
| 1 | Reverse Power Relay | 3824-2 |
| 1 | Motor Power-Factor Relay | 3825-1 |
| 1 | Mobile Workstation | 8110-2 |
| 1 | Three-Module Workstation | 8131 |
| 1 | Storage Shelves | 8150-1 |
| 1 | Four-Pole Squirrel-Cage Induction Motor | 8221 |
| 1 | Synchronous Motor/Generator | 8241 |
| 2 | Resistive Load | 8311 |
| 1 | DC Voltmeter/Ammeter | 8412 |
| 1 | AC Ammeter | 8425 |
| 1 | AC Voltmeter | 8426 |
| 1 | Wattmeter / Varmeter | 8446-2 |
| 1 | Synchronizing Module | 8621 |
| 1 | Variable Three-Phase Power Supply | 8821-2 |
| 1 | Power Diodes | 8842-1 |
| 1 | Timing Belt | 8942 |
| 1 | Connection Lead Set | 8951-4 |
| 1 | Four-Quadrant Dynamometer/Power Supply with manual control | 8960-B |
| 1 | Inertia Wheel | 9126 |
| 1 | Introduction to Protective Relaying (Workbook) | 31302 |
| 1 | Introduction to Protective Relaying (Workbook (Instructor)) | 31302-1 |
| 1 | Electric Power Technology Training Equipment (User Guide) | 38486-E |
Additional equipment required to perform the exercises (Purchased separately)
| Qty | Description | Model Number |
|---|---|---|
| 1 | Dual-Trace Digital Storage Oscilloscope | 798-1 |
| 1 | Current Transformers | 3770-5 |
| 1 | AC/DC Current Sensitive Relay | 3815-1 |
| 1 | Mobile Workstation | 8110-2 |
| 1 | Resistive Load | 8311 |
| 1 | AC Ammeter | 8425 |
| 1 | Connection Lead Set | 8951-4 |
