Programmable Logic Controller (AB MicroLogix 1400 with Case)
3240-FGallery
Description
The Programmable Logic Controller (AB MicroLogix 1400 with Case) is specially designed to help students develop skills in operating, programming, and troubleshooting modern PLC-controlled systems. Driven by an Allen-Bradley® MicroLogix™ 1400 controller, the training module is fully supported by instructional material and is compatible with several didactic applications.
Features & Benefits
- Rugged suitcase for easy transportation and storage. Also include a storage compartment for cables and accessories
- Built-in 10/100 Mbps Ethernet/IP port for peer-to-peer messaging
- Eight fault switches
- Embedded Web server and LCD screen
- Possibility to navigate the web server pages to display levels of information
- Each controller supports 32 discrete I/O points (20 digital inputs, 12 discreet outputs) and 6 analog I/O points (4 analog inputs and 2 analog outputs)
- Input/Output data scaled for PID
- Five push-button and five toggle switches
- Compatibility with MicroLogix and SLC instruction set
- Programming the MicroLogix 1400 controller is done using RSLogix 500 / RSLogix Micro software
Topic Coverage
- Familiarization with the PLC Trainer and RSLogix Micro
- Online Operations and Monitoring I/O Data Files
- Relay Instructions
- Timer Instructions
- Counter Instructions
- Comparison Instructions
- Move Instructions
- Sequencer Instructions
Additional equipment required to perform the exercises (Purchased separately)
Qty | Description | Model Number |
---|---|---|
1 | PLC Software (RSLogix Micro, Educational) | 3245-A |
1 | Personal Computer | 8990 |
1 | Campus Licence, Programmable Logic Controller (LabVolt Series) | 88270-A |