Equipment Set TP 1312 Smart Sensors
81163-5Gallery

Description
In today’s complex and increasingly interconnected manufacturing environment, obtaining relevant, timely input from processes is key to higher efficiency and productivity. As the industrial internet of things (IIoT) develops, sensors get smarter and reliance on smart sensor technology increases. It is a building block of Industry 4.0.
Using an open communication protocol, such as IO-Link® or OPC UA, smart sensors become visible through all layers of Industry 4.0 manufacturing networks (machines, PLCs, SCADA, MES, ERP, Cloud). They monitor a variety of physical variables in real time, collect, and transmit data to operators, technicians, and engineers.
Clever integration of smart sensors in automation equipment provides plant workers with useful, live information about the status of systems and processes so that they can perform predictive maintenance and make improvements to the processes.
Industry 4.0 (I4.0) workers need to understand this technology to reap its full benefits.
Equipment set TP 1312 combines industrial components with project-oriented learning activities to efficiently build proficiency in smart sensor technology for I4.0.
Features & Benefits
- Uses the most important smart sensors in Industry 4.0 with a comprehensive learning path
- Industrial IO-Link® communication master module with 3 different Ethernet protocol
- Enables building IO-Link® communication setups just like in the industry with sensors, IO-Link® master and PLC with possibility to add smart interface also in the learning experience
- Easy to integrate the specific smart sensors you need with the right curriculum
- Develops new skills for the newest smart sensor technology
- Prepares students for further learning in factory automation
Topic Coverage
- Understanding the benefits of smart sensors in the context of Industry 4.0
- Selecting up, parameterizing, monitoring, and adjusting sensors
- Setting up IO-Link® communication
- Integrating sensors into different manufacturing communication layers
- Performing predictive maintenance
- Replacing sensors and uploading settings automatically
- Troubleshooting sensors
List of equipment
Qty | Description | |
---|---|---|
1 | Diffuse photoelectric sensor with IO-Link® | 81107-2 |
1 | Inductive proximity sensor with IO-Link® | 81107-2 |
1 | Ultrasonic sensor with IO-Link® | 81107-2 |
1 | IO-Link®master module with 4 ports | 81107-2 |
1 | Complete set of cables to connect components of the Equipment Set TP 1312 – Smart Sensor | 81127-2 |
Additional equipment required to perform the exercises (Purchased separately)
Qty | Description | |
---|---|---|
1 | Set of test objects | 5498-3 |
1 | Slide unit | 5727-4 |
1 | Sensor workstation | 81107-2 |
1 | IEC power cable 90° - NEMA (Type B) | 86331 |