pH and Conductivity Process Learning Systems
3532Gallery
Description
The pH and Conductivity Process Learning Systems, Series 3532, are designed to introduce students to pH industrial processes and their associated instruments and control. The Learning systems are part of the Instrumentation and Process Control program, which uses modern equipment and a complete curriculum to help students assimilate the theoretical and practical knowledge that is mandatory to work in the process control industry.
The modularity of the systems allows the instructor to select only the specific equipment necessary to attain the training objectives, without unrequired equipment. The pH and Conductivity Training Systems are available either as a stand-alone system or as an add-on to a 3531 system. An optional conductivity process add-on is available to complement the basic 3532 system. The addition of optional equipment allows the system to be customized according to specific needs.
Features & Benefits
- Complete training program helps students to assimilate the theoretical and practical knowledge
- Comprehensive curriculum
Topic Coverage
- pH and Conductivity (conductivity measurements and instrumentation, pH process control, and troubleshooting)
List of equipment
| Description | System Number |
|---|---|
| I/O Interface with LVProSim | 9065-B |
| pH Process Training System (Allen-Bradley) – HART | 3532 |
| pH Process Training System (Siemens) – HART | 3532-2 |
| pH Process Add-On – HART | 3532-A |
| Conductivity Process (Add-On to pH system) – HART | 3532-C |
| ControlLogix PLC Bundle – Educational | 3539-5 |
| MicroLogix PLC Bundle – Educational | 3539-7 |
| CompactLogix PLC Bundle – Educational | 3539-8 |
| ControlLogix PLC Bundle – Commercial | 3539-A |
| MicroLogix PLC Bundle – Commercial | 3539-C |
| CompactLogix PLC Bundle – Commercial | 3539-D |
| S7-1500 PLC Bundle HART – Educational | 3539-P |
| S7-1500 PLC Bundle – Educational | 3539-S |
Additional equipment required to perform the exercises (Purchased separately)
| Qty | Description | System Number |
|---|---|---|
| 1 | Personal Computer | 8990 |
| 1 | Touch-Screen Computer – Large | 46299-A |