Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

PlantPAx™ Distributed Control System (DCS) Demonstrator - Pressure, Flow, Level, Temperature

3531-V

Description

The Distributed Control System (DCS) Demonstrator is a modular demonstration unit capable of showing real-life process applications across a wide range of industries, including water and wastewater, oil refining, petrochemical, and food processing.

The PlantPAx DCS Training System is a demonstrator that can be used to train students on the instruments used to control or monitor industrial processes including temperature, pressure, flow, and level process variables. The training system is configured to teach different types of PID process control loops as well as different type of control strategies. The system is capable to monitor Pressure, Flow and Temperature process variables. The Demonstrator features two level PID control loops working simultaneously to maintain a stable level in each column even when disturbance occurs. The PID Level control loop of the large column works in Cascade mode with the flow rate and use a pneumatic control valve as a the final element.

The Demonstrator also features a pressure control loop that maintain a stable pressure at the inlet of the large column. The pressure control loop uses the centrifugal pump with an industrial variable frequency drive to maintain the desired pressure.

The Learning System uses modern equipment and user guides that will explain students on how to configure and use devices found in the process industry. The system also features a sequencer performing an automatic start-up sequence to facilitate the operation of the system.

The Demonstrator features a batch sequencer that permit to fill-up the small column with four different amount of water and running the batches permit to the trainee to see the impact of the process stability.

Features & Benefits

  • Smart transmitters using Hart, FOUNDATION Fieldbus, Profibus PA, Ethernet/IP communication protocols
  • Many types of transmitters: Differential-pressure, Radar, Magnetic, Temperature
  • Ethernet communication for variable frequency drives
  • High-speed, touch screen computer
  • Industrial Control Cabinet
  • Advanced Network

List of equipment

Qty Description Model Number
1 PlantPAx DCS Training System - Pressure, Flow, Level, Temperature 46801-V
1 Electromagnetic Flow Meters (Workbook) 85990
1 Electromagnetic Flow Meters (Workbook (Instructor)) 85990-1
1 Control Valves (User Guide) 86001-E
1 Radar Level Transmitters (Workbook) 52200
1 Radar Level Transmitters (Workbook (Instructor)) 52200-1
1 Familiarization with the Process Control Demonstrator (User Guide) 52466-E

Additional equipment required to perform the exercises (Purchased separately)

Qty Description Model Number
1 Compressor 6410-C
1 FactoryTalk View SE Station 46968-5
1 Calibration Kit 46980

Software

Qty Description Model Number
1 Studio 5000 Logix Designer Full Edition 5935-1
1 Studio 5000 Logix Designer Full Edition (Commercial) 5935-B
1 FactoryTalk View Studio SE 46968-4
1 HART Software Configurator 46982

Downloads


PlantPAx DCS Training System - Pressure, Flow, Level, Temperature
Download Image

Batch Sequencer
Download Image

Main Screen
Download Image

Trend recorder for data analysis
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).