Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Dual-Trace Digital Storage Oscilloscope

798-1

Description

The Dual trace digital storage oscilloscope enables students to measure, observe, and display results to perform the courses.

The Dual-Trace Digital Storage Oscilloscope is a affordable oscilloscope that is ideally suited for general purpose use in any classroom laboratory.

Two low-capacitance probes are included with the unit.

Specifications:

- Input Channels: 2

- Bandwidth: 50 MHz (at input BNC)

- Maximum Input Voltage: 400 V CATII

- Auto Measure System

- Display: Color TFT 17.8 cm (7 in)

- Interfaces: USB host, USB devices, pass/fail output

Features & Benefits

  • Color, 17.8 cm (7 in) TFT
  • Multi-language, on-display menu
  • 50 MHz bandwidth
  • 1 GSa/s maximum sampling rate
  • 2 ns/div to 100 s/div time base
  • 1 mV/div to 10V/div vertical sensitivity
  • ±3% accuracy
  • USB ports
  • Compact design
  • Light weight

Downloads


Download Image

Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).