Thyristors and Power Control Circuits FACET Board
91011-2Gallery
Thyristors And Power Control Circuits
Description
The Thyristors and Power Control Circuits module enables students to perform practical exercises that demonstrate thyristor and power control circuit fundamentals.
The system contains the following circuit blocks:
- Driver
- Silicon Controlled Rectifier (SCR)
- Triac AC Power Control
- SCR DC Gate Half-wave and Full-wave
- SCR AC Gate and UJT Half-wave and Full-wave/Motor
Topic Coverage
- Thyristor: Component Familiarization, Circuit Fundamentals
- Silicon Controlled Rectifier (SCR): Testing, DC Operation, Gate Trigger Voltage and Holding Current
- Rectifiers: Half-Wave Rectifier, SCR Controlled Half-Wave Rectifier, Full-Wave Rectifier, Phase Control
- UJT: Characteristics, Half and Full-Wave Phase Control
- Bidirectional Conduction, Triggering Modes (4)
- Troubleshooting Basics and Troubleshooting Thyristor Circuits
Downloads
Product Fixes
Thyristor & Power Control Circuits 5.00.03 to 5.00.04
Tiristor y circuitos de control de potencia 5.00.04 a 5.00.05
Thyristor & Power Control Circuits v. 5.00.04 to 5.00.05
Tiristor y circuitos de control de potencia v. 5.00.05 a 5.00.06