FET Fundamentals FACET Board
91010-2Gallery
FET Fundamentals
Description
The FET Fundamentals module contains nine circuit blocks which enable students to perform practical exercises that demonstrate principles of JFET, MOSFET, and UJT:
- JFET
- JFET Amplifier
- JFET Current Source
- Dual Gate MOSFET
- Unijunction Transistor
- Thermistor
- Colpitts/Hartley Oscillator
- Photo Resistor
- Fiber Optic Link
Topic Coverage
- Component Location and Identification
- Oscillators Operation: Unijunction, Hartley, Colpitts
- JFET: Operating Characteristics, Effect of Gate Bias on Pinch-Off, Dynamic Characteristics, DC Amplifier Operation, Voltage Gain, DC Current Source Operation and Power/Load Voltage Variation
- MOSFET: Zero Bias Characteristic, Modes of Operation, Voltage Amplifier, Dual Gate MOSFET Mixer
- UJT: Operating Characteristics, Waveform Generation
- Thermistor and Photoresistor Operation
- Fiber Optic Light Transfer
- Troubleshooting Basics and Troubleshooting FET Circuits
- Understanding Specification Sheets: FET, Unijunction Transistor, Transducer
Downloads
Product Fixes
FET Fundamentals 5.00.02 to 5.00.03
FET Fundamentals Ver. 5.00.03 to 5.00.04