Digital Circuit Fundamentals 1 FACET Board
91015-2Gallery
Digital Circuit Fundamentals 1
Description
The Digital Circuit Fundamentals 1 module enables students to perform practical exercises that demonstrate digital circuit principles.
Students will identify the following circuits:
- Clock
- Pulse Generator
- Input Signals
- 4-bit Shift Register
- Asynchronous Ripple Counter
- 4-bit Adder
- Synchronous Counter
- 4-Bit Comparator
Features & Benefits
- +5 V regulated supply
- Built-in clock circuit
- Built-in pulse generator circuit
- Manual input signal control
Topic Coverage
- Component Location and Identification
- Operation of General Circuits and IC Package Fundamentals
- Basic Counter Control Functions, Ripple Counter Waveforms, Synchronous Counter Circuit Waveforms and Glue Logic
- Basic Operating Modes of the Shift Register
- Shift Register Circuit Waveforms
- Fundamental Binary Addition, Addition with Input and Output Carry
- Fundamental Binary Comparisons
- Comparators and Counter Modulus Control
- Troubleshooting Basics and Troubleshooting Digital Circuits
Downloads
Product Fixes
Digital Circuit Fundamentals 1 5.00.05 to 5.00.06
Digital Circuit Fundamentals 1 v.5.00.06 to 5.00.07
Digital Circuit Fundamentals 1 ver. 5.00.07 to 5.00.08
Fundamentos de circuitos digitales 1 5.00.04 a 5.00.05
Fundamentos de Circuitas digitales 1 v. 5.00.05 to 5.00.06
Fundamentos De Circuitos Digitales 1 ver. 5.00.06 > 5.00.07

