Piping Learning System
46105Gallery
Piping Learning System (single-sided)
Includes specialized tools
Includes a student manual, and essential reference textbooks
Compact workstation
Description
This system is designed to learn the skills to prepare and install pipes and hoses found in industrial installations that are essential to safely carry liquids and gases.
The main learning objectives are the reading of piping schematics, calculation of pipe lengths, fabrication, installation, and testing of piping circuits made of galvanized steel pipes, hoses, PVC pipes, and copper tubes. The system can also be used to teach students how to enforce the safety rules to be followed when working at industrial sites.
The workstation can accommodate two teams of students when the second team add-on is selected.
Features & Benefits
- Compact design
- Closed-loop recirculating water circuit with drip tray to keep the floor dry
- Commercial-grade equipment for a realistic learning experience
- Turnkey solution with necessary pipes, hoses, fittings and tools
Topic Coverage
- Identify pipes, fittings, valves, and hangers
- Calculate required pipes length from a piping layout, then cut, ream, thread and assemble steel pipes
- Prepare and assemble a hose circuit with barb fittings
- Prepare and assemble a PVC pipe circuit with cemented fittings
- Prepare and assemble a copper tube circuit with flare fittings
List of equipment
Qty | Description | Model Number |
---|---|---|
1 | Pumping Unit | 46750 |
1 | Supports | 46751 |
1 | Storage Space | 46752 |
1 | Pipe Hangers | 46753 |
1 | Flowmeter GPM | 46760 |
1 | Pressure Gauge – 210 kPa (30 psi) | 46761 |
1 | Piping Accessories | 46780 |
1 | Piping Tools | 46781 |
1 | Steel and Iron Pipes | 46782 |
1 | PVC Pipes | 46782-A |
1 | Hoses | 46782-B |
1 | Tubes | 46782-C |
1 | Steel and Iron Pipe Fittings | 46783 |
1 | PVC Pipe Fittings | 46783-A |
1 | Hose Fittings | 46783-B |
1 | Tube Fittings | 46783-C |
1 | Valves | 46784 |
1 | Instrumentation Accessories | 46785 |
1 | Piping Textbooks | 46786 |
1 | Mobile Workstation, Piping | 46801-A |
1 | Piping Fundamentals (Workbook) | 39162-6 |
1 | Piping Fundamentals (Workbook (Instructor)) | 39162-7 |
1 | IPT's Pipe Trades (Workbook) | 39330 |