Rigging Training System (Adjustable height)
46109-AGallery
Description
Moving machines is a basic requirement for any industrial plant. With the Rigging Training Systems, students learn how to move and install machines safely. Machines that need to be moved in industrial settings are all different, since they are usually built for special applications. They have different shapes and are often asymmetrical. Their weight, which is not evenly balanced on the machine supports, can create difficulties for the rigger. Therefore riggers need to be highly skilled and qualified to move machines safely and efficiently.
To help acquire these basic skills, the Rigging Training Systems were created to cover the fundamentals of rigging practices, including techniques to help students move and install machines safely.
The height of the gantry can be adjusted from to 1.93 to 3.2 m (6.33 to 10.5 ft).
List of equipment
Qty | Description | Model Number |
---|---|---|
1 | Basic Rigging Textbook | 37471 |
1 | Rigging Part Kit (1 of 2) | 36819 |
1 | Rigging Part Kit (2 of 2) | 36819-1 |
1 | Storage Rack | 46691 |
1 | Rigging Basics (Workbook) | 20560-6 |
1 | Rigging Basics (Workbook (Instructor)) | 20560-7 |