0.2 kW EMS – Single-Phase Transformers and AC Machines
8001-4Gallery
0.2-kW EMS - Single-Phase Transformers and AC Machines
Description
The 0.2 kW EMS – Single-Phase Transformers and AC Machines training system is supported by the student manual Volume 3: Single-Phase Transformers and AC Machines.
Topic Coverage
- Single-Phase Transformers and AC Machines (Vol. 3)
List of equipment
Qty | Description | Model Number |
---|---|---|
1 | Mobile Workstation | 8110-2 |
1 | Storage Shelves | 8150-1 |
1 | Capacitor-Start Motor | 8251 |
1 | Capacitor-Run Motor | 8253 |
1 | Universal Motor | 8254 |
1 | Resistive Load | 8311 |
1 | Inductive Load | 8321 |
1 | Capacitive Load | 8331 |
2 | Fully Protected Transformer | 8341-2 |
1 | DC Voltmeter/Ammeter | 8412 |
1 | AC Ammeter | 8425 |
1 | AC Voltmeter | 8426 |
1 | Single-Phase Wattmeter | 8431-2 |
1 | Variable Three-Phase Power Supply | 8821-2 |
1 | Electrodynamometer, Imperial Units | 8911 |
1 | Digital Tachometer | 8920-4 |
1 | Timing Belt | 8942 |
1 | Digital Multimeter | 8946-2 |
1 | Connection Lead Set | 8951 |
1 | Single-Phase Transformers and AC Machines (Workbook) | 25988 |
1 | The Capacitor-Run Motor (Workbook) | 35065 |
1 | Electric Power Technology Training Equipment (User Guide) | 38486-E |