0.2 kW Electromechanical Training System
8001-6Gallery
Complete 0.2-kW EMS
Description
The 0.2 kW Electromechanical Training System (EMS) is a modular instructional program designed to teach electric power technology through laboratory observations.
The training system is supported by a 65-experiment laboratory manual, "Investigations in Electric Power."
Topic Coverage
- Investigations in Electric Power Technology
- Power Circuits
- DC Machines
- Single-Phase Transformers and AC Machines
- Three-Phase Transformers and AC Machines
List of equipment
Qty | Description | Model Number |
---|---|---|
1 | Mobile Workstation | 8110-2 |
1 | Storage Shelves | 8150-1 |
1 | DC Motor/Generator | 8211 |
1 | Four-Pole Squirrel-Cage Induction Motor | 8221 |
1 | Three-Phase Wound-Rotor Induction Machine | 8231 |
1 | Synchronous Motor/Generator | 8241 |
1 | Capacitor-Start Motor | 8251 |
1 | Capacitor-Run Motor | 8253 |
1 | Universal Motor | 8254 |
2 | Resistive Load | 8311 |
1 | Inductive Load | 8321 |
2 | Capacitive Load | 8331 |
3 | Fully Protected Transformer | 8341-2 |
1 | DC Voltmeter/Ammeter | 8412 |
1 | AC Ammeter | 8425 |
1 | AC Voltmeter | 8426 |
1 | Single-Phase Wattmeter | 8431-2 |
1 | Three-Phase Wattmeter | 8441-2 |
1 | Synchronizing Module | 8621 |
1 | Three-Phase Rheostat | 8731 |
1 | Variable Three-Phase Power Supply | 8821-2 |
1 | Electrodynamometer, Imperial Units | 8911 |
1 | Digital Tachometer | 8920-4 |
1 | Timing Belt | 8942 |
1 | Connection Lead Set | 8951 |
1 | Thyristor Speed Controller | 9017 |
1 | Investigations in Electric Power Technology (Workbook) | 11627 |
1 | Investigations in Electric Power Technology (Workbook (Instructor)) | 11627 |
1 | Phase-Shifting with Transformers (Workbook) | 27082 |
1 | The Wound-Rotor Induction Motor and Applications (Workbook) | 35064 |
1 | The Capacitor-Run Motor (Workbook) | 35065 |
1 | Electric Power Technology Training Equipment (User Guide) | 38486-E |
Software
Qty | Description | Model Number |
---|---|---|
1 | Complete Function Set | 8968 |
1 | Standard Functions (computer-based control) Set | 8968-2 |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 1 User Online, 1 year | 8972 |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 5 Users Online, 1 year | 8972-A |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 10 Users Online, 1 year | 8972-B |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 15 Users Online, 1 year | 8972-C |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 20 Users Online, 1 year | 8972-D |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 25 Users Online, 1 year | 8972-E |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 30 Users Online, 1 year | 8972-F |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 35 Users Online, 1 year | 8972-G |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 40 Users Online, 1 year | 8972-H |
1 | SCADA for LVDAC-EMS | 8973 |
1 | Complete Function Set | 9069 |
1 | Synchroscope Function | 9069-C |