MagTran® Training System
8024Description
The MagTran® Training System is designed to teach magnetic circuit principles and the application of these principles to basic transformers. It is suitable for a broad range of teaching programs – from vocational schools to universities.
It consists of a set of laminated iron bars, a vise-type non-magnetic base that holds the bars in place, coils, and other related components that can be assembled in many ways. Correlated courseware contains an extensive set of laboratory experiments that illustrate basic principles of magnetism and electromagnetic induction.
Topic Coverage
- Examples of Faraday’s Law
- Principles of AC Induction and Magnetic Coupling
- Resistance, Reactance, and Inductance of a Coil
- Saturation Curve and Voltage Ratio of a Transformer
- Impedance Transformation
- Current Ratio and Impedance of a Transformer
- Regulation Curves of a Transformer
- Polarity of a Transformer
- The Autotransformer
- Eddy Currents and Laminated Cores
- Properties of a Permanent Magnet
- The Choke
- The Magnetic Amplifier
- Measurement of Flux and Leakage Flux
- Hysteresis Loop and Core Losses
- Peaking Transformer
- Self-Inductance, Mutual-Inductance, and Coupling Factor
- The Three-Phase Transformer
- Principle of a Shaded-Pole Magnet
List of equipment
| Qty | Description | Model Number |
|---|---|---|
| 1 | Three-Module Workstation | 8131 |
| 1 | Resistive Load | 8311 |
| 1 | Inductive Load | 8321 |
| 1 | Capacitive Load | 8331 |
| 1 | Fully Protected Transformer | 8341-2 |
| 1 | MagTran Parts | 8355 |
| 1 | DC Voltmeter/Ammeter | 8412 |
| 1 | AC Ammeter | 8425 |
| 1 | AC Voltmeter | 8426 |
| 1 | Flux Meter | 8463 |
| 1 | Variable Three-Phase Power Supply | 8821-2 |
| 1 | Connection Lead Set | 8951 |
| 1 | Magnetic Circuits and Transformers (Workbook) | 28013 |
| 1 | Electric Power Technology Training Equipment (User Guide) | 38486-E |