Communications Technologies Training - Basic
8087-4Gallery
Communications Technologies Training System
Description
The Communications Technologies Training - Basic includes the PAM/PWM/PPM applications, the PCM/ DPCM/Delta Modulation applications, the ASK/FSK/BPSK applications, and the QPSK/QAM/ADSL applications, as well as the corresponding courseware.
Topic Coverage
- PAM
- PWM
- PPM
- PCM
- DPCM
- Delta Modulation
- ASK
- FSK
- BPSK
- QPSK
- QAM
- ADSL
- Spectrum Analysis
List of equipment
Qty | Description | Model Number |
---|---|---|
1 | RTM Power Supply | 9408-1 |
1 | Reconfigurable Training Module (RTM) | 9431-2 |
1 | LVCT Software | 9432 |
1 | Data Acquisition Interface | 9466 |
1 | Analog/Digital Output Interface | 9467 |
1 | Cables and Accessories | 9483 |
1 | IEC Power Cable, straight - NEMA (Type B) | 95451 |
1 | Pulse Modulation and Sampling (PAM / PWM / PPM) (Workbook) | 39862 |
1 | Communications Technologies Training System (User Guide) | 39862-E |
1 | Pulse Modulation and Sampling (PAM / PWM / PPM) (Workbook (Instructor)) | 39862-1 |
1 | Digital Modulation (PCM / DPCM / Delta) (Workbook) | 39863 |
1 | Digital Modulation (PCM / DPCM / Delta) (Workbook (Instructor)) | 39863-1 |
1 | Basic Modems and Data Transmission (ASK / FSK / BPSK) (Workbook) | 39864 |
1 | Basic Modems and Data Transmission (ASK / FSK / BPSK) (Workbook (Instructor)) | 39864-1 |
1 | Quadrature Phase Shift Keying (QPSK/DQPSK) (Workbook) | 39865 |
1 | Quadrature Phase Shift Keying (QPSK/DQPSK) (Workbook (Instructor)) | 39865-1 |
1 | Quadrature Amplitude Modulation (QAM/DQAM) (Workbook) | 39866 |
1 | Quadrature Amplitude Modulation (QAM/DQAM) (User Guide) | 39866-P |
1 | Quadrature Amplitude Modulation (QAM/DQAM) (Workbook (Instructor)) | 39866-1 |
1 | Asymmetric Digital Subscriber Line (ADSL) (Workbook) | 39867 |
1 | Asymmetric Digital Subscriber Line (ADSL) (User Guide) | 39867-P |
1 | Asymmetric Digital Subscriber Line (ADSL) (Workbook (Instructor)) | 39867-1 |