Positive-Displacement Pumps (system)
46107-3Gallery
Description
The Positive-Displacement Pumps package is an add-on to the Pump Performance package. It consists of an external gear pump, two pressure relief valves and the required accessories.
Through practical tasks and projects, learners will be introduced to these pumping circuits to develop installation, operation, maintenance, and troubleshooting skills.
The project-based pedagogical approach makes it possible to contextualize the tasks performed by the learner. The exercises develop fundamental skills required for workers interacting with any industrial process involving pumps.
Features:
- Mounting base of pump allows easy installation and alignment.
- Choice of fittings makes it impossible for students to forget the pressure relief valves in their setups.
- Two pressure relief valves are included to ensure safety and prevent equipment damage in case of overpressure.
- 5S-type storage for all components in lockable drawers to keep the workspace tidy and organized.
Learning outcomes:
- Explain the basic operating principles of an external gear pump, and its main parts.
- Set up an external gear pump circuit and start it.
- Draw the pumps curve of an external gear pump under various conditions.
- Perform the inspection, lubrication, and maintenance of an external gear pump.
- Disassemble and re-assemble an external gear pump.
List of equipment
Qty | Description | |
---|---|---|
1 | Positive-Displacement Pump Accessories | 47430 |
1 | External Gear Pump | 47431 |