Advanced PLC Training System (Siemens)
3355-AGallery

Description
Programming a PLC efficiently requires a strong familiarity with the specifics of the programming environment and languages. This is exactly the purpose of the Advanced PLC Training System with high-end products from Siemens.
This training system allows students to acquire hands-on experience with industrial control equipment. Realistic examples are used to motivate students. These examples are displayed on the graphic terminal, and correspond to real PLC applications that can be interfaced with the trainer.
The system comprises industrial components of the latest technology: a Siemens S7-1200 controller, a 7" widescreen TP700 Comfort Panel with PROFINET, MPI/PROFIBUS DP, and USB interfaces, and a SCALANCE XB005 unmanaged industrial Ethernet switch. Several inputs (16 digital inputs, including 6 high-speed counters, and 4 universal analog inputs) and outputs (14 digital outputs, including 4 high-speed outputs, and 2 configurable analog outputs) are accessible from the front panel using 2-mm test leads. Controls and lights can also be connected. Eight switches allow the addition of electrical faults during troubleshooting exercises. A SysLink interface allows connection to Modular Production System (MPS) stations from Festo.
The system also comprises a one-seat license of the SIMATIC WinCC (TIA Portal) Engineering Software.
Features & Benefits
- Work with Siemens software and hardware that are commonly used in industrial environments.
- Rely on comprehensive learning resources.
- Optimize space usage with this compact, portable system, mounted in a rugged suitcase with casters for easy transportation and safe storage.
- Develop industry-relevant skills for successfully performing automation and maintenance tasks.
Topic Coverage
- Familiarization with WinCC (TIA Portal)
- Using standard PLC instructions, and understanding PLC addressing and operation
- Programming in four different IEC 61131 languages: ladder, sequential function chart, function block, and structured text.
- Designing human-machine interfaces
- Troubleshooting
List of equipment
Qty | Description |
---|
Additional equipment required to perform the exercises
Qty | Description | |
---|---|---|
1 | SIMATIC Manual Collection on DVD | 1928-8 |
Software
Qty | Description | |
---|---|---|
1 | STEP 7 Software Trainer Package for 1 user (perpetual), Educational | 81646-4 |
1 | Step 7 professional and WinCC Advanced, 6 users (perpetual) + 20 Students (1 year), Educational | 81646-5 |
1 | Update to Step 7 professional and WinCC Advanced, 6 users (perpetual) + 20 Students (1 year), Educational | 81646-5 |
1 | Step 7 professional and WinCC Advanced, 20 Students (1 year), Educational | 81646-5 |
Courseware
Qty | Description | |
---|---|---|
1 | Programmable logic controllers basic level: Textbook (English) | 933-1 |
1 | Advanced PLC Training System (Siemens) (Manuals on CD-ROM) | 80967-7 |
Spare Part
Qty | Description | |
---|---|---|
1 | Lead 2 mm, 45 cm, red | 26073 |
1 | IEC Power Cable, straight - NEMA (Type B) | 95451 |
Optional Equipment
Qty | Description | |
---|---|---|
1 | Personal Computer | 8990 |
1 | All-in-one computer | 20628 |
1 | Touch-Screen Computer | 46299 |
1 | Touch-Screen Computer – Large | 46299-A |