Manual Base Unit with Built-In Power Supply
91000-3Gallery
Description
The Manual Base Unit with Built-In Power Supply contains a total of 32 circuit-modification (CM) and fault switches. Students manually select CM switches as the course progresses, while the protected fault switches are reserved for the instructor use by means of an integrated locking cover assembly.
This base unit comprises an accessory kit containing the terminal posts, connectors, adapters, and patch cords required to perform experiments on the FACET training module.
Two light-emitting diodes (LEDs) on the base unit also indicate that power is on and that experiments can be performed.
List of equipment
Qty | Description | |
---|---|---|
2 | 22114 | |
2 | Lead 2 mm, 30 cm, blue | 24988 |
Additional equipment required to perform the exercises
Qty | Description | |
---|---|---|
1 | Dual-Trace Digital Storage Oscilloscope | 798-1 |
1 | Digital Multimeter / Function Generator | 1247-1 |
1 | IEC power cable 90° - NEMA (Type B) | 86331 |
Communications - Boards & Manuals
Qty | Description | |
---|---|---|
1 | Transmission Lines (Student Manual) | 36970 |
1 | Transmission Lines (Student Workbook) | 36970-Q |
1 | Transmission Lines in Communication Systems (Instructor Guide) | 36970-R |
1 | QPSK/OQPSK/DPSK (Student Manual) | 39158 |
1 | QPSK/OQPSK/DPSK (Student Workbook) | 39158-Q |
1 | QPSK/OQPSK/DPSK (Instructor Guide) | 39158-R |
1 | Analog Communications FACET Board | 91018-2 |
1 | Digital Communications 1 FACET Board | 91022-2 |
1 | Digital Communications 2 FACET Board | 91023-2 |
1 | Fiber Optic Communications FACET Board | 91025-2 |
1 | Communications Transmission Lines FACET Board | 91028-2 |
1 | QPSK/OQPSK/DPSK FACET Board | 91029-2 |
1 | Analog Communications (Student Manual) | 91578-P |
1 | Analog Communications (Student Workbook) | 91578-Q |
1 | Analog Communications (Instructor Guide) | 91578-R |
1 | Digital Communications 1 (Student Manual) | 91581-P |
1 | Digital Communications 1 (Student Workbook) | 91581-Q |
1 | Digital Communications 1 (Instructor Guide) | 91581-R |
1 | Digital Communications 2 | 91582-P |
1 | Digital Communications 2 (Student Workbook) | 91582-Q |
1 | Digital Communications 2 (Instructor Guide) | 91582-R |
1 | Fiber Optic Communications (Student Manual) | 91584-P |
1 | Fiber Optic Communications (Student Workbook) | 91584-Q |
1 | Fiber Optic Communications (Instructor Guide) | 91584-R |
Industrial Electronics - Boards & Manuals
Qty | Description | |
---|---|---|
1 | Thyristors and Power Control Circuits FACET Board | 91011-2 |
1 | Transducer Fundamentals FACET Board | 91019-2 |
1 | Motors, Generators and Controls FACET Board | 91024-2 |
1 | Power Transistors and GTO Thyristor FACET Board | 91026-2 |
1 | Thyristor and Power Control Circuits (Student Manual) | 91570-P |
1 | Thyristor and Power Control Circuits (Student Workbook) | 91570-Q |
1 | Thyristor and Power Control Circuits (Instructor Guide) | 91570-R |
1 | Transducer Fundamentals (Student Manual) | 91579-P |
1 | Transducer Fundamentals (Student Workbook) | 91579-Q |
1 | Transducer Fundamentals (Instructor Guide) | 91579-R |
1 | Motors, Generators, and Controls (Student Manual) | 91583-P |
1 | Motors, Generators, and Controls (Student Workbook) | 91583-Q |
1 | Motors, Generators, and Controls (Instructor Guide) | 91583-R |
1 | Power Transistors and GTO Thyristor (Student Manual) | 92920 |
1 | Power Transistors and GTO Thyristor (Student Workbook) | 92920-Q |
1 | Power Transistors and GTO Thyristor (Instructor Guide) | 92920-R |
Optional Measurement
Qty | Description | |
---|---|---|
1 | Virtual Instrument Package | 1250-2 |
1 | Fluke 115 digital multimeter | 5718-3 |
1 | Fluke 179 digital multimeter | 5718-3 |
1 | Digital Multimeter | 20641 |
1 | Beha-Amprobe AM-510 digital multimeter | 80400 |
1 | Beha-Amprobe AM-555 digital multimeter | 80891-4 |
Courseware
Qty | Description | |
---|---|---|
1 | FACET® Electronics Training System (Manuals on CD-ROM) | 90860-A |
Digital and microprocessors - Boards & Manuals
Qty | Description | |
---|---|---|
1 | Digital Signal Processor (Student Manual) | 20197 |
1 | Digital Signal Processor (Instructor Guide) | 20197-1 |
1 | Digital Signal Processor (Student Workbook) | 20197-Q |
1 | Basics of Multivibrator Circuits (Student Manual) | 37967 |
1 | Basics of Multivibrator Circuits (Instructor Guide) | 37967-1 |
1 | Digital Logic Fundamentals (Student Manual) | 52210-P |
1 | Digital Logic Fundamentals (Student Guide) | 52210-Q |
1 | Digital Logic Fundamentals (Instructor Guide) | 52210-R |
1 | Digital Logic Fundamentals FACET Board | 91014-2 |
1 | Digital Circuit Fundamentals 1 FACET Board | 91015-2 |
1 | Digital Circuit Fundamentals 2 FACET Board | 91016-2 |
1 | 32-Bit Microprocessor FACET Board | 91017-2 |
1 | Digital Signal Processor FACET Board | 91031-2 |
1 | FACET Breadboard | 91091-2 |
1 | Digital Circuit Fundamentals 1 (Student Manual) | 91574-P |
1 | Digital Circuit Fundamentals 1 (Student Workbook) | 91574-Q |
1 | Digital Circuit Fundamentals 1 (Instructor Guide) | 91574-R |
1 | Digital Circuit Fundamentals 2 (Student Manual) | 91576-P |
1 | Digital Circuit Fundamentals 2 (Student Workbook) | 91576-Q |
1 | Digital Circuit Fundamentals 2 (Instructor Guide) | 91576-R |
1 | 32-Bit Microprocessor (Workbook) | 91577-P |
1 | 32-Bit Microprocessor (Student Workbook) | 91577-Q |
1 | 32-Bit Microprocessor (Instructor Guide) | 91577-R |
1 | Microprocessor Application FACET Board | 91602-2 |
1 | Microprocessor Application Board (User Guide) | 91747 |
1 | PC Download Kit for 32-Bit Microprocessor Circuit Board | 91778 |
Spare Part
Qty | Description | |
---|---|---|
1 | Accessory Kit | 91052 |
Optional Equipment
Qty | Description | |
---|---|---|
1 | FACET® Storage Enclosure | 1369 |
1 | Personal Computer | 8990 |
1 | All-in-one computer | 20628 |
1 | Touch-Screen Computer | 46299 |
1 | Touch-Screen Computer – Large | 46299-A |
1 | FluidSIM® 6 - Electrical Engineering | 81486-5 |
Basic Electronics - Boards & Manuals
Qty | Description | |
---|---|---|
1 | DC Fundamentals FACET Board | 91001-2 |
1 | DC Network Theorems FACET Board | 91002-2 |
1 | AC 1 Fundamentals FACET Board | 91003-2 |
1 | AC 2 Fundamentals FACET Board | 91004-2 |
1 | Semiconductor Devices FACET Board | 91005-2 |
1 | Transistor Amplifier Circuits FACET Board | 91006-2 |
1 | Transistor Power Amplifiers FACET Board | 91007-2 |
1 | Transistor Feedback Circuits FACET Board | 91008-2 |
1 | Power Supply Regulation Circuits FACET Board | 91009-2 |
1 | FET Fundamentals FACET Board | 91010-2 |
1 | Operational Amplifier Fundamentals FACET Board | 91012-2 |
1 | Operational Amplifier Applications FACET Board | 91013-2 |
1 | Magnetism and Electromagnetism FACET Board | 91020-2 |
1 | DC Fundamentals (Student Manual) | 91560-P |
1 | DC Fundamentals (Student Workbook) | 91560-Q |
1 | DC Fundamentals (Instructor Guide) | 91560-R |
1 | DC Network Theorems (Student Manual) | 91561-P |
1 | DC Network Theorems (Student Workbook) | 91561-Q |
1 | DC Network Theorems (Instructor Guide) | 91561-R |
1 | AC 1 Fundamentals (Student Manual) | 91562-P |
1 | AC 1 Fundamentals (Student Workbook) | 91562-Q |
1 | AC 1 Fundamentals (Instructor Guide) | 91562-R |
1 | AC 2 Fundamentals (Student Manual) | 91563-P |
1 | AC 2 Fundamentals (Student Workbook) | 91563-Q |
1 | AC 2 Fundamentals (Instructor Guide) | 91563-R |
1 | Semiconductor Fundamentals (Student Manual) | 91564-P |
1 | Semiconductor Fundamentals (Student Workbook) | 91564-Q |
1 | Semiconductor Fundamentals (Instructor Guide) | 91564-R |
1 | Transistor Amplifier Circuits (Student Manual) | 91565-P |
1 | Transistor Amplifier Circuits (Student Workbook) | 91565-Q |
1 | Transistor Amplifier Circuits (Instructor Guide) | 91565-R |
1 | Transistor Power Amplifiers (Student Manual) | 91566-P |
1 | Transistor Power Amplifiers (Student Workbook) | 91566-Q |
1 | Transistor Power Amplifiers (Instructor Guide) | 91566-R |
1 | Transistor Feedback Circuits (Student Manual) | 91567-P |
1 | Transistor Feedback Circuits (Student Workbook) | 91567-Q |
1 | Transistor Feedback Circuits (Instructor Guide) | 91567-R |
1 | Power Supply Regulators (Student Manual) | 91568-P |
1 | Power Supply Regulators (Student Workbook) | 91568-Q |
1 | Power Supply Regulators (Instructor Guide) | 91568-R |
1 | FET Fundamentals (Student Manual) | 91569-P |
1 | FET Fundamentals (Student Workbook) | 91569-Q |
1 | FET Fundamentals (Instructor Guide) | 91569-R |
1 | Operational Amplifier Fundamentals (Student Manual) | 91571-P |
1 | Operational Amplifier Fundamentals (Student Workbook) | 91571-Q |
1 | Operational Amplifier Fundamentals (Instructor Guide) | 91571-R |
1 | Operational Amplifier Applications (Student Manual) | 91572-P |
1 | Operational Amplifier Applications (Student Workbook) | 91572-Q |
1 | Operational Amplifier Applications (Instructor Guide) | 91572-R |
1 | Magnetism and Electromagnetism (Student Manual) | 91580-P |
1 | Magnetism and Electromagnetism (Student Workbook) | 91580-Q |
1 | Magnetism and Electromagnetism (Instructor Guide) | 91580-R |