AC 1 Fundamentals FACET Board
91003-2Gallery
AC 1 Fundamentals
Description
This module contains nine circuit blocks on which students perform varied troubleshooting exercises in the AC 1 Fundamentals Program. Students identify and isolate the following circuits:
- Generator Impedance
- AC/DC Waveforms
- Phase Angle
- Inductance/Inductive Reactance
- Transformer
- Capacitance/Capacitive Reactance
- RC Time Constants
- RC/RL Wave Shapes
Topic Coverage
- Magnetism and how to make a Magnet
- The Oscilloscope
- Laboratory Instruments: Oscilloscope, AC Waveform Generator, AC Amplitude Measurements
- Measuring AC Voltage, Current and Impedance
- Measuring and Setting Frequency
- Inductors, Phase Angle, Series vs Parallel, Inductive Reactance and Impedance
- Series and Parallel RL Circuits
- Electromagnets, Solenoid, Relay
- Transformer Windings, Mutual Inductance, Turns and Voltage Ratios, Secondary Loading
- Capacitors, Series vs Parallel, Capacitive Reactance
- Series and Parallel RC Circuits
- RC Time Constants
- RC/RL Waveshapes
- Troubleshooting Basics, Troubleshooting the AC 1 Fundamentals Circuit Board
Courseware
Qty | Description | |
---|---|---|
1 | AC 1 Fundamentals (Student Manual) | 91562-P |
1 | AC 1 Fundamentals (Student Workbook) | 91562-Q |
1 | AC 1 Fundamentals (Instructor Guide) | 91562-R |
Downloads
Product Fixes
AC1 Fundamentals 5.00.04 to 5.00.05
AC1 Fundamentals 5.00.05 to 5.00.06
Fundamentos de CA 1 5.00.05 a 5.00.06
Fundamentos de CA1 5.00.06 a 5.00.07