Digital Circuit Fundamentals 2 FACET Board
91016-2Gallery
Description
The Digital Circuit Fundamentals 2 module is used to study and troubleshoot digital circuits using hands-on educational equipment.
Through the study of the following circuit blocks, students will gain the skills necessary to successfully troubleshoot specific circuit malfunctions:
- Clock
- Pulse Generator
- Counter
- Multiplexer/Demultiplexer
- BCD Decimal Decoder/BCD Priority Encoder
- ADC/DAC
- 7-Segment Driver/Display
- Parity Generator/ Checker
Features & Benefits
- +5 V regulated supply
- Built-in clock circuit
- Built-in pulse generator circuit
- Built-in counter circuitry
Topic Coverage
- Component Location and Identification
- Operation of General Circuits and IC Package Fundamentals
- Fundamentals: BCD Decoder Operation, Priority Encoder Operation, ADC Operation, DAC Operation
- Data Selector, Multiplexer, 1-Line-to-8-Line Demultiplexer
- 1-Line-to-8-Line Demultiplexer
- LED Decoder/Driver, 7-Segment LED Display, ODD and EVEN Parity
- ODD and EVEN Parity
- Parity Generator/Checker Glue Logic
- Troubleshooting Basics and Troubleshooting MSI IC Circuits and Digital Circuits
Downloads
Product Fixes
Digital Circuit Fundamentals 2 5.00.01 to 5.00.02
Digital Circuit Fundamentals 2 version 5.00.03 to 5.00.04
Digital Circuit Fundamentals 2 ver. 5.00.04 to 5.00.05
Fundamentos de circuitos digitales 2 5.00.02 a 5.00.03
Fundamentos de circuitos digitales 2 5.00.03 to 5.00.04
Fundamentos de Circuitos Digitales 2 5.00.04 a 5.00.05
