32-Bit Microprocessor (stand alone)
91017-3Gallery
Description
The 32-Bit Microprocessor course builds on students’ knowledge of digital circuitry gained in Digital Logic Fundamentals to provide comprehensive, hands-on instruction in the terminology, principles and applications of 32-bit microprocessor systems. The 80386DX CPU is used to demonstrate microprocessor, memory and I/O concepts, as well as communication with analog systems via A-to-D and D-to-A converters or serial and parallel protocols. A keypad and an alphanumeric LCD display allow direct user interaction with the CPU. An on-board logic probe, single bus cycle execution mode, and the practical, hands-on approach of the courseware guide students in the analysis and troubleshooting of 32-bit microprocessor systems.
This board can be used as a stand-alone unit and can also be interfaced with higher-level FACET boards, such as:
• Transducer Fundamentals
• Motors, Generators and Controls
• Fiber Optic Communications
Features & Benefits
- 16 KB monitor ROM/User ROM
- Serial data port (RS-232)
- Parallel data port (8-bit)
- Single-bus cycle control
- Single-instruction cycle control
- On-board applications interface
- On-board logic probe for signal tracing
- Optional microprocessor application board to demonstrate practical microprocessor-based temperature/motor control
- Interrupt controller
- ADC/DAC
List of equipment
Qty | Description | |
---|---|---|
1 | Power supply 9 VDC | 91730 |
Additional equipment required to perform the exercises
Qty | Description | |
---|---|---|
1 | Dual-Trace Digital Storage Oscilloscope | 798-1 |
1 | Digital Multimeter / Function Generator | 1247-1 |
Optional Measurement
Qty | Description | |
---|---|---|
1 | Virtual Instrument Package | 1250-2 |
Courseware
Qty | Description | |
---|---|---|
1 | 32-Bit Microprocessor (Workbook) | 91577-P |
1 | 32-Bit Microprocessor (Student Workbook) | 91577-Q |
1 | 32-Bit Microprocessor (Instructor Guide) | 91577-R |
1 | Microprocessor Application Board (User Guide) | 91747 |
Optional Equipment
Qty | Description | |
---|---|---|
1 | Microprocessor Application FACET Board | 91602-2 |
1 | PC Download Kit for 32-Bit Microprocessor Circuit Board | 91778 |