Motor Winding Kit
8022Gallery
Description
The Motor Winding Kit offers a new approach to teaching construction techniques for electrical machines. Starting with basic components such as laminations, motor ends, and magnet wire, the Motor Winding Kit allows the assembly of a squirrel-cage induction motor, a wound-rotor induction motor, a three-phase synchronous machine, and a split-phase capacitor-start motor. All parts necessary for assembly of the four machines are included in the kit. Two types of stator laminations are included for winding a three-phase stator and a single-phase stator.
Three types of rotors are included in the kit: a squirrel-cage rotor (completely assembled), a rotor with open-slot laminations allowing the winding of a wound rotor, and a rotor with cruciform laminations and a damper assembly, allowing the winding of a four-pole synchronous machine rotor. The rotors are made of a double-ended stainless steel shaft on which the ball bearings and laminations are permanently assembled.
Features & Benefits
- High-quality components designed for hands-on training purposes
- Complete assembly kit that can be reused many times
- Nominal rating and the winding schematics are silk-screened on the overlay to facilitate learning
- Cost-efficient
- Complete curriculum with instructions
- Estimated program duration: 40 hours
Topic Coverage
- Equipment Familiarization
- Split-Phase Capacitor-Start Motor
- Three-Phase Squirrel Cage Induction Motor
- Three-Phase Wound-Rotor Induction Motor
- Synchronous Machine
List of equipment
Qty | Description | |
---|---|---|
1 | Work Bench for the Motor Winding Kit | 8120-1 |
1 | Assembly Housing Module | 8163 |
1 | Motor Winding Kit Parts | 8203 |
1 | Manual Coil Winder | 8901 |
Optional Measurement
Qty | Description | |
---|---|---|
1 | Multimeters Module | 8946-A |
1 | Data Acquisition and Control Interface | 9063-B |
1 | AC 24 V Wall Mount Power Supply | 30004-2 |
Courseware
Qty | Description | |
---|---|---|
1 | Motor Winding Kit (Manuals on CD-ROM) | 26145-A |
Optional Equipment
Qty | Description | |
---|---|---|
1 | Mobile Workstation | 8110-2 |
1 | Tabletop Workstation | 8134-2 |
1 | DC Motor/Generator, Cut-Away | 8211-C |
1 | Four-Pole Squirrel-Cage Induction Motor, Cut-Away | 8221-C |
1 | Three-Phase Wound-Rotor Induction Machine, Cut-Away | 8231-C |
1 | Synchronous Motor/Generator, Cut-Away | 8241-C |
1 | Capacitor Start Motor, Cut-Away | 8251-C |
1 | Resistive Load | 8311 |
1 | Three-Phase Rheostat | 8731 |
1 | Variable Three-Phase Power Supply | 8821-2 |
1 | Connection Lead Set | 8951-L |
1 | Four-Quadrant Dynamometer/Power Supply with manual control | 8960-B |
1 | Three-Phase Power Receptable - NEMA L22-20 | 24183 |
1 | Three-Phase Power Receptable - NEMA L21-20R | 24582 |
1 | Three-Phase Power Receptacle - 5-Pin Round | 35153 |