2 kW Electric Power Transmission Training System - Add-On to Model 8013 with Data Acquisition Interface
8059-5Description
The 2 kW Electric Power Transmission Training System - Add-On to Model 8013 with Data Acquisition Interface is an add-on system to the 2 kW Electromechanical Training System, Model 8013. It provides the equipment required to perform the exercises using Model 8013 and a Data Acquisition Interface, Model 9063.
List of equipment
Qty | Description | Model Number |
---|---|---|
2 | Three-Phase Transmission Line | 8370 |
1 | Three-Phase Regulating Autotransformer | 8371 |
1 | Power Line Series Compensator | 8373 |
1 | Phase-Shift Indicator | 8906 |
1 | Stroboscope | 8922-1 |
1 | Connection Lead Set | 8952-A |
1 | Data Acquisition and Control Interface | 9063-B |
1 | 2 kW Electric Power Transmission System (Workbook) | 85279 |
1 | 2 kW Electric Power Transmission System (Workbook (Instructor)) | 85279-1 |
1 | Computer-Based Instruments for EMS (User Guide) | 86718-E |
Additional equipment required to perform the exercises (Purchased separately)
Qty | Description | Model Number |
---|---|---|
1 | Three-Phase Transformer (750 VA) | 8372 |
1 | Variable Power Supply | 8525-2 |