Digital Logic Fundamentals FACET Board
91014-2Gallery
Description
The Digital Logic Fundamentals module enables students to perform practical exercises that demonstrate concepts and fundamentals of digital logic circuits.
The circuit board contains the following circuits:
- Clock
- Input Signals
- Open Collector
- Tri-State Output
- AND/NAND
- Set/Reset Flip-Flop
- TTL/CMOS Comparison OR/NOR
- D-type Flip-Flop
- Data Bus Control
- JK Flip-Flop and XOR/XNOR circuit blocks for students to understand and troubleshoot
Features & Benefits
- +5 V regulated supply
- Built-in clock circuit
- Manual input signal control
Topic Coverage
- Component Location and Identification
- Operation of General Circuits and IC Package Fundamentals
- Logic Functions: AND, NAND, OR, NOR, Exclusive OR, NOR Gates
- Dynamic Response of XOR/XNOR Logic Gates
- DC Operation of a NOT and an OR-TIE
- Transfer Characteristics of a Schmitt and a Standard LS TTL Gate
- Flip-Flops: Set/Reset, D-Type, Static JK, Dynamic Operation
- Tri-State Gate: Output Enable Control, Sink and Source Control
- TTL and CMOS: Static Trigger Levels, Dynamic Transfer Characteristics
- Static and Dynamic Control of a Data Bus
- Troubleshooting Basics and Troubleshooting Digital Circuits
Downloads
Product Fixes
Digital Logic Fundamentals 5.00.05 to 5.00.06
Digital Logic Fundamentals 5.00.06 to 5.00.07
Digital Logic Fundamentals 5.00.08 to 5.00.09
Digital Logic Fundamentals 5.00.09 to 5.00.10
Fundamentos de lógica digital 5.00.04 a 5.00.05
Fundamentos de logica digital 5.00.05 to 5.00.06
Fundamentos de Lógica Digital 5.00.06 a 5.00.07

