Nacelle - Wind Turbine Learning System
46122-2Gallery
 
																Description
The station
The Nacelle – Wind turbine Training System is a complete scaled-down version of commercial wind turbine nacelles, making it an excellent substitute for expensive real-life equipment. Space efficient and affordable the machine fully interacts with users, thus enhancing the learning experience.
Fully loaded
The training system consists of a complete drive train that includes the main shaft, a gearbox with a transparent side cover, speed sensors, a hydraulic brake, and an asynchronous generator. The yaw system is fully operational and features a 61 cm (24 in) slewing bearing, a gear motor, a drive, a position sensor, and fail-safe hydraulic brakes. A manual hydraulic pump and an accumulator, as found in real-world wind turbines, are also included. A PLC controls the different functions of the nacelle and is located in an electrical enclosure together with all the other electrical components.
Simulating Reality – working for real
A wind vane and an anemometer are located in a transparent enclosure on top of the training system to monitor wind speed and wind direction. Although they are not measuring actual wind, the control system managed by the user simulates the process, causing the weather sensors to react and send signals to the control system which take the simulated parameters into account.
Generate electricity to expand learning
The Nacelle – Wind Turbine Learning System features a three-phase induction generator that can produce power. It can be considered a mechanical load unless it is connected to a grid. The optional Power generator creates such a connection, enabling the system to produce electricity. Students can then measure and monitor several actual (not simulated) electrical parameters, such as VAR, W, VA, power factor, etc.
Features & Benefits
- Complete representation of the nacelle of an horizontal-axis wind turbine for realistic training
- Helps practice maintenance and troubleshooting skills
- Safe working environment
- Industrial, rugged equipment
- Faults can be inserted through the HMI
- Turnkey, comprehensive course material
Topic Coverage
- Nacelle familiarization, safety, and control system
- User interface and wind simulation
- Gearbox, coupling, and alignment
- Basic hydraulic circuit
- Hydraulic brakes
- Electrical circuit and panel
- Troubleshooting
 
		 
												 
												 
												 
												 
												 
												 
												 
												 
												 
												



