Equipment set TP 8012-2 Wind Power (Complete)
8012-2Gallery
Description
Wind power study in a classroom
Just like solar power, wind power is getting more attention due to its ease of use and cost-effective installation. The small wind turbines represent a lot of decentralized production nodes that have to be taken into account in today’s electrical network.
Our wind power learning solutions come in a modular way which can also be mixed with other learning solutions. The packages start with an introduction to wind power using real wind turbine parts into a safe working environment along with our dynanometer that recreates realistic wind condition as well as the real power-torque curves. Once the introduction is done, student will experiment energy production to supply power to AC and DC loads.
Computerized tools made for learning
To guide students through their learning path, Festo Didactic provides state-of-the-art data acquisition tools for easy, safe and fast measurements in order to speed up the setup time but also reduce the downtime of using standard measuring instruments.
The Data Acquisition and Control Interface comes also with an oscilloscope, a phasor analyzer, a data table and a graph on specifically designed software optimized for learning purposes. In the same vein, the Dynamometer provided connects to your computer through USB using the same software in order to set it up quickly and easily to enhance the learning experience and recreates wind turbine conditions in the classroom environment.
Features
- Flexible packages for specific training and budget needs
- A4 form factors
- Modular approach giving opportunity to combine these packages with other topics
- New and safer grounding methods between the modules
- Wind Turbine Emulator embedded in a flexible Dynamometer
- Real wind turbine parts in safe working environment
- Top of the line data acquisition and control interface designed for learning purposes
Training Content:
- Voltage-Speed Characteristics
- Torque-Current Characteristics
- Power versus Wind Speed
- Storing Energy from a Wind Turbine into Batteries
- Stand-Alone Wind Power Systems for DC Loads
- Stand-Alone Wind Power Systems for AC Loads
List of components:
- 1x Wind Turbine Generator/Controller
- 1x DC 48 V Lamps
- 1x AC 230 V Lamps
- 1x 48 V Lead-Acid Battery Pack
- 1x AC 24 V Power Supply
- 1x 1 AC 230 V Stand-Alone Inverter
- 1x 4-Quadrant Power Supply and Dynamometer Controller
- 1x 4 Quadrant Dynamometer Motor
- 1x Data Acquisition and Control Interface (including computer-based instrumentation for 2x current inputs and 2x voltage inputs)
- 1x Timing Belt
- 1x Protective Guard - Side-by-side
Features & Benefits
- Flexible packages to match specific training needs and budget
- Top of the line data acquisition and control interface designed for learning purposes
- Wind turbine emulator embedded in a flexible dynamometer
- Real wind turbine parts in safe working environment
- Safe grounding methods between the modules
- Modular approach allowing for expansion to other topics, such as solar power
- Courseware available as eLab courses on Festo LX or in print or PDF format
Topic Coverage
- Voltage-Speed Characteristics
- Torque-Current Characteristics
- Power versus Wind Speed
- Storing Energy from a Wind Turbine into Batteries
- Stand-Alone Wind Power Systems for DC Loads
- Stand-Alone Wind Power Systems for AC Loads
List of equipment
| Qty | Description | Model Number |
|---|---|---|
| 1 | Wind Turbine Generator / Controller | 8216-P |
| 1 | Wind Turbine Load Resistors | 8217-P |
| 1 | Resistive Load | 8311-P |
| 1 | DC 48V Lamps | 8313-P |
| 1 | AC 230 V Lamps | 8314-Q |
| 1 | 48 V Lead-Acid Battery Pack | 8802-Q |
| 1 | AC 24V Power Supply | 8826-P |
| 1 | 1AC 230V Stand-Alone Inverter | 8833-P |
| 1 | 4-Quadrant Power Supply and Dynamometer Controller (including Manual and Computer-Based Control, Lead-Acid Battery Charger, Turbine Emulator) | 8960-T |
| 1 | 4 Quadrant Dynamometer Motor | 8961-P |
| 1 | Data Acquisition and Control Interface | 9063-Q |
| 1 | Timing Belt | 54379 |
| 1 | Protective Guard - Side-by-Side | 54959 |
Additional equipment required to perform the exercises (Purchased separately)
| Qty | Description | Model Number |
|---|---|---|
| 1 | Tabletop Workstation (DIN A4) | 8180 |
| 1 | Digital Multimeter | 8946-2 |
| 1 | Connection Lead Set and Grounding Kit | 8951-R |
| 1 | Timing Belt | 54379 |
| 1 | Protective Guard - Side-by-Side | 54959 |

