Transistor Power Amplifiers FACET Board
91007-2Gallery
Transistor Power Amplifiers
Description
The Transistor Power Amplifiers module is designed to teach troubleshooting of transistor power amplifier circuitry. Training on this board includes identifying and isolating the following circuits:
- Single-Ended Power Amplifier
- Phase Splitter
- Push-Pull Power Amplifier
- Attenuator
- Complementary Power Amplifier
- Darlington Pair
Topic Coverage
- Circuit Location and Identification
- Single-Ended Power Amplifiers: Introduction, DC Operation, AC Operation, Voltage Gain, Power Gain
- Phase Splitter DC Operation
- Voltage Gain and Input/Output Signal Phase Relationship
- Push-Pull Power Amplifiers: DC Operation, AC Operation, Voltage and Power Gain
- Complementary Power Amplifiers: DC Operation, AC Operation, Voltage Gain and Power Gain
- Darlington Pair Current Gain Characteristics, Input and Output Impedance
- Troubleshooting Basics and Troubleshooting Transistor Power Amplifiers
Courseware
Qty | Description | |
---|---|---|
1 | Transistor Power Amplifiers (Student Manual) | 91566-P |
1 | Transistor Power Amplifiers (Student Workbook) | 91566-Q |
1 | Transistor Power Amplifiers (Instructor Guide) | 91566-R |
Downloads
Product Fixes
Transistor Power Amplifiers 5.00.03 to 5.00.04
Transistor Power Amplifiers 5.00.04 to 5.00.05
FACET Transistor Power Amplifiers 5.00.05 to 5.00.06