Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Building HVAC Controls Learning System

3476

Description

Teach the fundamentals of modern building HVAC controls in a compact system

This system teaches modern HVAC direct digital controls (DDC) of commercial buildings using components from Johnson Controls. Devices from the system communicate over an SA bus or FC bus using the widespread open source BACnet MS/TP protocol.

Building HVAC controls in the digital age

Most commercial buildings incorporate heating, ventilation, and air conditioning systems that are automatically controlled to ensure occupant comfort and health while minimizing energy consumption. Modern installations use a technology called direct digital control (DDC), a microprocessor-based system that can be programmed for various control sequences. These complex HVAC systems require installation and maintenance technicians to have a strong understanding of their general operation.

The Building HVAC Controls Learning System assists instructors in teaching the fundamentals of modern controls using commercially available components from Johnson Controls, a manufacturer recognized worldwide.

Simulated signals, real control

A module that represents a typical air handling unit (AHU) and simplified building ductwork makes it easy to change simulated temperature, pressure, humidity, and carbon dioxide levels, as well as occupancy. Actuators, such as dampers, cooling and heating stages, blower, and humidifier are also represented on the module. Simulated sensors and actuators are connected to a real field controller to demonstrate how a building HVAC control system responds to varying conditions. The field controller algorithm is optimized to reduce delays and save laboratory time.

Web-based monitoring

A human machine interface (HMI) accessible from any web browser through a Wi-Fi or a wired connection displays an on-screen representation of the building AHU and ductwork printed on the hardware module. Other advanced functions, such as scheduling, trending, and alarm management are also available.

List of equipment

Qty Description Model Number
2 Programmable Controller 8216205
1 Programmable Controller Software 46257
1 Control Transformer 46308
1 Temperature Network Sensor 46358
1 Building HVAC Layout 46359
1 Supervisory Controller 46360

Additional equipment required to perform the exercises (Purchased separately)

Qty Description Model Number
1 Multimeter 46290
1 Power Source 46300
1 Connection leads for HVAC controls 46395
1 Campus Licence, Building HVAC Controls (BACnet) 54697

Downloads


Download Image

Frame and table sold separately.
Download Image

Frame and table sold separately.
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).