Data Acquisition and Control Interface
9063-RGallery
Description
The Data Acquisition and Control Interface (DACI) is a versatile USB peripheral used for measuring, observing, and analyzing electrical and mechanical parameters in electric power systems and power electronics circuits. For these purposes, a set of computer-based instruments are available for the DACI. These instruments are accessed through the LVDAC-EMS software. The LVDAC-EMS software, as well as all available upgrades, is free and can be downloaded anytime on the Festo Didactic website (www.labvolt.com).
Together, the DACI and the LVDAC-EMS software allow training in various areas such as electric power technology, ac/dc machines, renewable energy, transmission lines, and power electronics using modern and versatile measuring instruments.
Additional equipment required to perform the exercises (Purchased separately)
Qty | Description | Model Number |
---|---|---|
1 | AC 24 V Wall Mount Power Supply | 30004-2 |
Software
Qty | Description | Model Number |
---|---|---|
1 | SCADA for LVDAC-EMS | 8973 |
1 | Complete Function Set | 9069 |
1 | Chopper/Inverter Control Function Set | 9069-2 |
1 | Thyristor Control Function Set | 9069-3 |
1 | Home Energy Production Control Function Set | 9069-4 |
1 | Three-Phase PWM Rectifier/Inverter Control Function Set | 9069-5 |
1 | BLDC Motor/PMSM Control Function Set | 9069-6 |
1 | High-Voltage DC (HVDC) Transmission System Control Function Set | 9069-7 |
1 | Static Var Compensator (SVC) Control Function Set | 9069-8 |
1 | Software Development Kit (SDK) | 9069-9 |
1 | Synchronous Generator Control Function Set | 9069-A |
1 | Static Synchronous Compensator (STATCOM) Control Function Set | 9069-B |
1 | Synchroscope Function | 9069-C |
1 | Doubly-Fed Induction Generator (DFIG) Control Function Set | 9069-D |
1 | Power Line Series Compensation Function Set | 9069-S |