Mechanical Drives Training System – Level 2 (SI units) (add-on to Level 1)
46100-2Gallery
Description
Gain precious time with a turnkey solution for teaching the fundamentals of industrial mechanics
Building on the knowledge gained in Level 1, Level 2 provides students with more learning opportunities in installation procedures of hardware commonly used in a variety of belt drives, chain drives, and gear drives.
There are several types of belts, pulleys, chains, sprockets, and gears suited for specific applications. Industrial maintenance students need to be able to identify and install them according to specifications. A selection of the most common ones is included in Level 2, along with new hardware and tools to teach these skills.
The manuals of the Level 2 package guide the students step-by-step during their learning process with several photos and illustrations. The pulleys, sprockets and gears are stored on a panel for quick identification and inventory control.
Topic Coverage
- Identify and install wedge and notched wedge v-belts, synchronous and high-torque synchronous belts, and idler pulleys
- Identify and install variable-speed and multiple-speed belt drives as well as multiple-belt configurations
- Identify and install components of multiple-chain drives and the correct configurations of an idler sprocket
- Identify and install helical and miter gears
- Learn to disassemble a gearbox and identify its main parts
List of equipment
Qty | Description | Model Number |
---|---|---|
1 | Belt drives 2 | 46873 |
1 | Chain drives 2 | 46874 |
1 | Gear drives 2 | 46875 |
1 | Level 2 Accessories (SI) | 46876 |
1 | Belt Drives 2 (Workbook (Instructor)) | 54977-3 |
1 | Chain Drives 2 (Workbook (Instructor)) | 54978-3 |
1 | Gear Drives 2 (Workbook (Instructor)) | 54979-3 |
Additional equipment required to perform the exercises
Qty | Description | Model Number |
---|---|---|
1 | Belt Drives 2 (Job Sheets - Student) | 54977-2 |
1 | Chain Drives 2 (Job Sheets - Student) | 54978-2 |
1 | Gear Drives 2 (Job Sheets - Student) | 54979-2 |
Courseware
Qty | Description | Model Number |
---|---|---|
1 | Learning system mechanical drives, level 2, belts, chains, cogwheels, campus license | 54970 |