Electromechanical Systems Simulation Software (LVSIM®-EMS)
8970Gallery

Description
The Electromechanical Systems Simulation Software (LVSIM®-EMS) is a simulation software that covers the same courseware as the following systems:
• Computer-Assisted 0.2 kW Electromechanical Training System, Model 8006-1
• DC and AC Power Circuits Training System, Model 8010-1
• Electromechanical Training System, Model 8010-9
• AC Power Transmission Training System, Model 8010-B
With all multiple users licences, the software comes also all the PDF for the above curriculum (not included in single-user licences). With LVSIM-EMS, all the standard EMS laboratory equipment is replaced by images of the actual EMS modules that students can manipulate on the computer screen. Students can identify and set up equipment for a given exercise, make the necessary connections between the virtual EMS modules, and verify the connections made without the need for actual EMS equipment.
Sophisticated mathematical models fully simulate the electrical and mechanical characteristics of all the actual EMS modules: power supplies, motors, generators, transformers, electrical and mechanical loads, etc. All modules simulated in the LVSIM-EMS software feature the same front panel information as the actual EMS modules. Short-circuit connections in the virtual equipment setup cause the virtual circuit-breaker protection to trip. This trip condition is clearly indicated on the virtual EMS modules.
Used either as a complement to the actual EMS laboratory equipment, or as a stand-alone product, LVSIM-EMS is a cost-effective tool that enables students to perform the same exercises as in the courseware of the above-mentioned training systems. When used as a stand-alone package, the LVSIM-EMS software allows students to perform hands-on activities related to electrical power and machines, including active, reactive, and apparent power, phasors, ac/dc motors and generators, three-phase circuits, and transformers.
LVSIM-EMS is a web-browser based application available in three different configurations. The simulation software can either be installed locally on a Windows® personal computer (local version), on a Windows server (network version), or accessed directly online through the labvolt.com website at lvsim.labvolt.com (online version). Both network and local versions are delivered with perpetual licence for the current version. The online version is delivered as a annual licence with possibility to expand for more years.
Please visit https://lvsim.labvolt.com and try the online version!
Features & Benefits
- Replicates the Electromechanical Training System, enabling students to perform actual experiments using virtual equipment
- Install, move, and remove EMS modules in and from the workstation
- Modify module connections at any time and change the color of wires
- Install a timing belt between two EMS machines
- Verify module connections using a tool that highlights all wires connected to a same circuit point
- Perform measurements of voltage, current, power, speed, torque, impedance, resistance, reactance, and frequency and display the values on digital or analog meters
- Record measurements in a data table and plot graphs using the recorded data
- Display waveforms on a multi-channel oscilloscope and ac voltages and currents as phasors
- Students prepare for laboratories in advance using virtual equipment, thereby decreasing the time they require to perform the exercises using actual equipment
- Decreases the quantity of actual equipment required per student
- Allows students to practice with EMS equipment operation and connection at home on a personal computer
Topic Coverage
- Fundamentals for Electric Power Technology
- Alternating Current
- Capacitors in AC Circuits
- Inductors in AC Circuits
- Power, Phasors, and Impedance in AC Circuits
- Three-Phase Circuits
- Special Transformer Connections
- Single- and three-Phase Transformers
- Fundamentals for Rotating Machines
- DC Motors and Generators
- Special Characteristics of DC Motors
- AC Induction and Synchronous Motors
- Three-Phase Synchronous Generators
List of equipment
Description | System Number |
---|---|
Electromechanical Systems Simulation Software (LVSIM®-EMS) - 1 User | 8970 |
Electromechanical Systems Simulation Software (LVSIM®-EMS) - 5 Users | 8970-A |
Electromechanical Systems Simulation Software (LVSIM®-EMS) - 10 Users | 8970-B |
Electromechanical Systems Simulation Software (LVSIM®-EMS) - 15 Users | 8970-C |
Electromechanical Systems Simulation Software (LVSIM®-EMS) - 20 Users | 8970-D |
Electromechanical Systems Simulation Software (LVSIM®-EMS) - 25 Users | 8970-E |
Electromechanical Systems Simulation Software (LVSIM®-EMS) - 30 Users | 8970-F |
Electromechanical Systems Simulation Software (LVSIM®-EMS) - 35 Users | 8970-G |
Electromechanical Systems Simulation Software (LVSIM®-EMS) - 40 Users | 8970-H |
Electromechanical Systems Simulation Software (LVSIM®-EMS) - 5 Users Network | 8970-P |
Electromechanical Systems Simulation Software (LVSIM®-EMS) - 10 Users Network | 8970-Q |
Electromechanical Systems Simulation Software (LVSIM®-EMS) - 15 Users Network | 8970-R |
Electromechanical Systems Simulation Software (LVSIM®-EMS) - 20 Users Network | 8970-S |
Electromechanical Systems Simulation Software (LVSIM®-EMS) - 25 Users Network | 8970-T |
Electromechanical Systems Simulation Software (LVSIM®-EMS) - 30 Users Network | 8970-U |
Electromechanical Systems Simulation Software (LVSIM®-EMS) - 35 Users Network | 8970-V |
Electromechanical Systems Simulation Software (LVSIM®-EMS) - 40 Users Network | 8970-W |
Electromechanical Systems Simulation Software (LVSIM®-EMS) - 1 User Online, 1 year | 8972 |
Electromechanical Systems Simulation Software (LVSIM®-EMS) - 5 Users Online, 1 year | 8972-A |
Electromechanical Systems Simulation Software (LVSIM®-EMS) - 10 Users Online, 1 year | 8972-B |
Electromechanical Systems Simulation Software (LVSIM®-EMS) - 15 Users Online, 1 year | 8972-C |
Electromechanical Systems Simulation Software (LVSIM®-EMS) - 20 Users Online, 1 year | 8972-D |
Electromechanical Systems Simulation Software (LVSIM®-EMS) - 25 Users Online, 1 year | 8972-E |
Electromechanical Systems Simulation Software (LVSIM®-EMS) - 30 Users Online, 1 year | 8972-F |
Electromechanical Systems Simulation Software (LVSIM®-EMS) - 25 Users Online, 1 year | 8972-G |
Electromechanical Systems Simulation Software (LVSIM®-EMS) - 40 Users Online, 1 year | 8972-H |
Qty | Description | System Number |
---|---|---|
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 1 User | 8970 |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 5 Users | 8970-A |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 10 Users | 8970-B |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 15 Users | 8970-C |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 20 Users | 8970-D |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 25 Users | 8970-E |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 30 Users | 8970-F |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 35 Users | 8970-G |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 40 Users | 8970-H |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 5 Users Network | 8970-P |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 10 Users Network | 8970-Q |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 15 Users Network | 8970-R |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 20 Users Network | 8970-S |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 25 Users Network | 8970-T |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 30 Users Network | 8970-U |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 35 Users Network | 8970-V |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 40 Users Network | 8970-W |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 1 User Online, 1 year | 8972 |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 5 Users Online, 1 year | 8972-A |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 10 Users Online, 1 year | 8972-B |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 15 Users Online, 1 year | 8972-C |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 20 Users Online, 1 year | 8972-D |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 25 Users Online, 1 year | 8972-E |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 30 Users Online, 1 year | 8972-F |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 25 Users Online, 1 year | 8972-G |
1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 40 Users Online, 1 year | 8972-H |
Downloads
Product Fixes
Drivers for the PCI network security device are missing on the CD-ROM.
The software cannot find the security device.