Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Equipment set TP 1221: Basic Motor Control Technology

81583-5

Description

With the shift toward industrial electrification, control systems for electric motors are vital to the performance and protection of factory equipment. These systems range from the simple starting and stopping of electric motors to directing energy flows in an automated factory.

Many types of technical workers, primarily industrial electricians, industrial maintenance technicians, and mechatronics technicians, need to understand, install, maintain, and troubleshoot control circuits and their main controllers such as manual starters, automatic starters, reversing starters, reduced voltage starters.

The equipment set Basic Motor Control Technology builds knowledge and skills in the fundamentals of industrial electric motor controllers. The curriculum is specially designed to develop soft skills in addition to technical skills. Equipment allows teachers to insert various faults to develop troubleshooting skills – a must for a good preparation for the workplace.

The course first familiarizes students with the operation of individual components, then provides hands-on application opportunities to use them in realistic, industrial motor control circuits. Upon completion of this course, students will be able to install, commission and troubleshoot the most common electric motor controllers using contactors and relays.

Topic Coverage

  • Lockout/tagout procedures
  • Symbols and schematics
  • Understanding and implementing
  • Troubleshooting components and circuits
  • Control and pilot devices
  • Protections (breakers, overloads)
  • Manual starters
  • Two- and three-wire control
  • Reversing starters
  • Jogging control
  • Time-delay relays
  • Primary resistors starters
  • Star-delta starters
  • Motor testing and troubleshooting.

List of equipment

Qty Description
1 Control and Pilot Devices 8140123
1 Disconnect Switch 8140373
1 Rotary Cam Switch 8140444
3 Contactor with Fault-Insertion 8140795
1 Motor-Protective Switch with Fault-Insertion 8140796
1 Overload Relay with Fault-Insertion 8140798
1 Time-Delay Relay with Fault-Insertion 8140800
1 Control Relay with Fault-Insertion 8140801
1 Electrical Cabinet Mounting Panel 8141608
1 Starting Resistors 208 V 8142976
1 Fault Keys Kit 8150018
1 Basic Motor Control Accessories 8184116

Additional equipment required to perform the exercises (Purchased separately)

Qty Description
1 Three-Phase Induction Motor 208V 8143697
1 Mechanical Load for Electrical Machines 8147352
1 Safety Laboratory Cables for Basic Motor Controls 8150799
1 Inertia Wheel 8156783
1 Klein Tools ET600 Insulation Resistance Tester 8158399
1 Amprobe AMP-220 Clamp Meter 8158976
1 AC 24 V Wall Mount Power Supply 30004-2
1 Coupling (for face-to-face mounting) 52978
1 Protective Guard – Face-to-Face 54959
1 3 AC Power Supply and Safety Unit 208V + 24 V DC out 81431-5

Download Image

Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).