Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Thyristors and Power Control Circuits

91011-2

Description

The Thyristors and Power Control Circuits module enables students to perform practical exercises that demonstrate thyristor and power control circuit fundamentals.

The system contains the following circuit blocks:

• Driver

• Silicon Controlled Rectifier (SCR)

• Triac AC Power Control

• SCR DC Gate Half-wave and Full-wave

• SCR AC Gate and UJT Half-wave and Full-wave/Motor

This board is available in the following language variants:

• English variant: 91011-20

• French variant: 91011-21

• Spanish variant: 91011-22

Topic Coverage

  • Thyristor: Component Familiarization, Circuit Fundamentals
  • Silicon Controlled Rectifier (SCR): Testing, DC Operation, Gate Trigger Voltage and Holding Current
  • Rectifiers: Half-Wave Rectifier, SCR Controlled Half-Wave Rectifier, Full-Wave Rectifier, Phase Control
  • UJT: Characteristics, Half and Full-Wave Phase Control
  • Bidirectional Conduction, Triggering Modes (4)
  • Troubleshooting Basics and Troubleshooting Thyristor Circuits

Optional Equipment

Qty DescriptionModel Number
1 Thyristor and Power Control Circuits 91570-P
1 Thyristor and Power Control Circuits 91570-Q
1 Thyristor and Power Control Circuits 91570-R

Downloads

Product Fixes

Thyristor & Power Control Circuits 5.00.03 to 5.00.04

Tiristor y circuitos de control de potencia 5.00.04 a 5.00.05


Thyristors And Power Control Circuits
Download Image

Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).