32-Bit Microprocessor FACET Board
91017-2Gallery
Description
The 32-Bit Microprocessor module builds on the student’s knowledge of digital circuitry gained in Digital Logic Fundamentals, Model 91014, and Digital Circuit Fundamentals 1 and 2, Models 91015 and 91016. The 80386DX CPU can be used as a stand-alone unit or in conjunction with the FACET base unit to demonstrate microprocessor, memory, and I/O concepts, and communication with analog systems via A-to-D and D-to-A converters.
A keypad and a 2-line x 16-character alphanumeric LCD display allow direct interaction with the CPU. All address, data, and control signals are connected to headers for easy access and expansion to off-board circuits. Additional hardware features include 32-kbyte static RAM, 16-kbyte ROM with monitor, RS-232 serial port, 8-bit parallel port, and LED indicators for address and data buses.
An on-board logic probe, single bus cycle execution mode, and the practical, hands-on approach of the courseware guide students in the analysis and troubleshooting of 32-bit microprocessor systems. The circuit board may be used in the FACET base unit or as a stand-alone trainer.
- When used in the FACET base unit, the course can be performed through the interactive Learning Management System (LMS) format.
- When used as a stand-alone trainer, the course is performed in a conventional way by using the provided student manual and instructor guide. In that case, a power pack (provided with the stand-alone trainer) must be used to supply power to the circuit board if it is used without a base unit.
Features & Benefits
- 16 KB monitor ROM/User ROM
- Serial data port (RS-232)
- Parallel data port (8-bit)
- Single-bus cycle control
- Single-instruction cycle control
- On-board applications interface
- On-board logic probe for signal tracing
- Optional microprocessor application board to demonstrate practical microprocessor-based temperature/motor control
- Interrupt controller
- ADC/DAC
Topic Coverage
- Introduction to the Circuit Board and its Operation
- Bus States, 32-Bit Bus Transfers
- Read and Write Cycles
- CPU Initialization
- Memory Control Signals, Address Decoding, Data Transfers
- Ports: DAC and ADC Ports, PPI and Keypad Interface, Display and Serial Ports
- Non-maskable and Maskable Interrupts, Exceptions
- Immediate, Register and Memory Addressing Modes
- Instruction Formats and Using the 80386 CPU Instructions
- Troubleshooting Basics and 32-Bit Microprocessor Troubleshooting
- Application Board Familiarization (Requires the Optional Microprocessor Application Board, Model 91602)
- DC Motor Control (Requires the Optional Microprocessor Application Board, Model 91602)
- Temperature Control (Requires the Optional Microprocessor Application Board, Model 91602)
Downloads
Product Fixes
32 Bit Microprocessor 5.00.07 to 5.00.08
32 Bit Microprocessor 5.01.02 to 5.01.03
32 Bit Microprocessor 5.01.04 to 5.01.05
Microprocesador de 32 bit 5.00.07 a 5.00.08
Microprocesador de 32 bit 5.01.02 a 5.01.03

