2 kW Doubly-Fed Induction Generator Research System
8013-aGallery
Description
The 2 kW Doubly-Fed Induction Generator (DFIG)Research System uses several components from the 2 kW EMS product line. It is designed for customers that are interested in further experimentation with the doubly-fed induction generators used in wind turbines. It includes the Four-Quadrant Dynamometer, Model 8540, which can be interfaced easily with a computer in order to emulate the wind blowing on a wind turbine rotor. The generator included in the training system is a variation of the existing Wound-Rotor Induction Generator whose rotor voltage is three times higher than its stator voltage. The system also includes two IGBT Chopper/Inverter modules, Model 8857-1, that can convert power in both directions in conjunctions to a Line Inductors, Model 8374-A. Finally, a Three-Phase Power Supply, Model 8525-2, is used for connection to a standard three-phase network.
The system DOES NOT include the DFIG controller, which must be provided by the user. The 2 kW DFIG Training System is exclusively a hardware solution.
The 2 kW DFIG Training System has already been integrated with success into OPAL-RT’s OP5600/8660 Real-Time HIL Controller and Data Acquisition System. Contact OPAL-RT at www.opal-rt.com/2kw-doubly-fed-induction-generator-kit for more information about their control solution.
Features & Benefits
- Realistic and efficient generators to develop control algorithms for micro grid applications
- Extreme ease-of-use and durability, and manufactured to the highest quality standards
- Wide range of heavy-duty components
- Designed to ensure student safety
- Modular and compatible with other electromechanical lab equipment
- Symbols and diagrams specific to each module are clearly silk-screened on the faceplates
- All windings are individually accessible on the faceplate of the connection module
- Standard color-coded safety 4 mm jacks are used to interconnect all system components
List of equipment
Qty | Description | Model Number |
---|---|---|
1 | Three-Module Workstation | 8131 |
1 | Resistive Load | 8311 |
1 | Line Inductors | 8374-A |
1 | Three-Phase Wound-Rotor Induction Motor, 2 kW | 8505-A |
1 | Wiring Module for Wound-Rotor Induction Motor (DFIG) | 8506-A |
1 | Variable Power Supply | 8525-2 |
1 | 2 kW Four-Quadrant Dynamometer | 8540 |
2 | IGBT Chopper/Inverter | 8857-1 |
1 | Three-Phase Splitter | 8895 |
1 | Coupler | 8943 |
1 | Connection Lead Set | 8951-Q |
1 | PC Communication Cable | 88362 |
1 | Electric Power Technology Training Equipment (User Guide) | 38486-E |
1 | Power Supply (User Guide) | 27452-D |