Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

FET Fundamentals

91010-2

Description

The FET Fundamentals module contains nine circuit blocks which enable students to perform practical exercises that demonstrate principles of JFET, MOSFET, and UJT:

• JFET

• JFET Amplifier

• JFET Current Source

• Dual Gate MOSFET

• Unijunction Transistor

• Thermistor

• Colpitts/Hartley Oscillator

• Photo Resistor

• Fiber Optic Link

This board is available in the following language variants:

• English variant: 91010-20

• French variant: 91010-21

• Spanish variant: 91010-22

Topic Coverage

  • Component Location and Identification
  • Oscillators Operation: Unijunction, Hartley, Colpitts
  • JFET: Operating Characteristics, Effect of Gate Bias on Pinch-Off, Dynamic Characteristics, DC Amplifier Operation, Voltage Gain, DC Current Source Operation and Power/Load Voltage Variation
  • MOSFET: Zero Bias Characteristic, Modes of Operation, Voltage Amplifier, Dual Gate MOSFET Mixer
  • UJT: Operating Characteristics, Waveform Generation
  • Thermistor and Photoresistor Operation
  • Fiber Optic Light Transfer
  • Troubleshooting Basics and Troubleshooting FET Circuits
  • Understanding Specification Sheets: FET, Unijunction Transistor, Transducer

Optional Equipment

Qty Description Model Number
1 FET Fundamentals (Student Manual) 91569-P
1 FET Fundamentals (Student Workbook) 91569-Q
1 FET Fundamentals (Instructor Guide) 91569-R

Downloads

Product Fixes


FET Fundamentals
Download Image

Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).