FACET® Electronics Training System
91000Gallery

Description
The FACET® Electronics Training Systems is a unique combination of hardware and software that provides a complete learning solution. It is a modular training system that encompasses four areas of study:
• Basic Principles of Electricity and Electronics
• Digital and Microprocessor Electronics
• Industrial Electronics
• Communications
The hardware components of the FACET® training systems are completely safe and designed for durability. Circuits can be faulted to teach real-world troubleshooting. Students perform experiments on a wide range of electronics and electricity training modules that combine theory and application with practical skill-training techniques. Boards connect with a base unit that distributes power and controls the circuits of the different learning modules.
The courses can be provided by traditional student manual or eSeries courseware. The eSeries is an interactive multimedia courseware that enhances learning speed and retention by featuring circuit design, analysis, and troubleshooting. The instructor guide and supportive pre- and post-tests provide instructors and students with an extensive overview and working knowledge.
Features & Benefits
- Durable construction integrating mechanical components capable of thousands of cycles of operation.
- Voltage regulation and protection against over-voltage and short-circuit conditions for safety in training.
- Minimal wiring required to save lab time.
- Variety of industrial-grade components provide broad, hands-on, real-world training experience.
- Student-controlled and computer-activated circuit modification capability.
- Fault-insertion capability to teach troubleshooting.
- Comprehensive curriculum.
- Sturdy trays for easy handling and connection to base unit.
- Silk-screened circuit and component identification.
- Gold-plated zero insertion force (ZIF) connector technology.
Topic Coverage
- Basic Electricity & Electronics
- Digital and Microprocessor Electronics
- Industrial Electronics
- Communications Systems
- Estimated TOTAL program duration: 400 hours
List of equipment
Description | System Number |
---|---|
Manual Base Unit with Built-In Power Supply | 91000-3 |
Computer Interface Base Unit with Built-In Power Supply | 91000-5 |
Additional equipment required to perform the exercises
Qty | Description | System Number |
---|---|---|
1 | Virtual Instrument Package | 1250-2 |
1 | IEC power cable 90° - NEMA (Type B) | 86331 |
Optional Measurement
Qty | Description | System Number |
---|---|---|
1 | Dual-Trace Digital Storage Oscilloscope | 798-1 |
1 | Digital Multimeter / Function Generator | 1247-1 |
1 | Fluke 115 digital multimeter | 5718-3 |
1 | Fluke 179 digital multimeter | 5718-3 |
1 | Digital Multimeter | 20641 |
1 | Beha-Amprobe AM-510 digital multimeter | 80400 |
1 | Beha-Amprobe AM-555 digital multimeter | 80891-4 |
Courseware
Qty | Description | System Number |
---|---|---|
1 | Digital Signal Processor (Student Manual) | 20197 |
1 | Digital Signal Processor (Instructor Guide) | 20197-1 |
1 | Digital Signal Processor (Student Workbook) | 20197-Q |
1 | Transmission Lines (Student Manual) | 36970 |
1 | Transmission Lines (Student Workbook) | 36970-Q |
1 | Transmission Lines in Communication Systems (Instructor Guide) | 36970-R |
1 | Basics of Multivibrator Circuits (Student Manual) | 37967 |
1 | Basics of Multivibrator Circuits (Instructor Guide) | 37967-1 |
1 | QPSK/OQPSK/DPSK (Student Manual) | 39158 |
1 | QPSK/OQPSK/DPSK (Student Workbook) | 39158-Q |
1 | QPSK/OQPSK/DPSK (Instructor Guide) | 39158-R |
1 | Digital Logic Fundamentals (Student Manual) | 52210-P |
1 | Digital Logic Fundamentals (Student Guide) | 52210-Q |
1 | Digital Logic Fundamentals (Instructor Guide) | 52210-R |
1 | DC Fundamentals (Student Manual) | 91560-P |
1 | DC Fundamentals (Student Workbook) | 91560-Q |
1 | DC Fundamentals (Instructor Guide) | 91560-R |
1 | DC Network Theorems (Student Manual) | 91561-P |
1 | DC Network Theorems (Student Workbook) | 91561-Q |
1 | DC Network Theorems (Instructor Guide) | 91561-R |
1 | AC 1 Fundamentals (Student Manual) | 91562-P |
1 | AC 1 Fundamentals (Student Workbook) | 91562-Q |
1 | AC 1 Fundamentals (Instructor Guide) | 91562-R |
1 | AC 2 Fundamentals (Student Manual) | 91563-P |
1 | AC 2 Fundamentals (Student Workbook) | 91563-Q |
1 | AC 2 Fundamentals (Instructor Guide) | 91563-R |
1 | Semiconductor Fundamentals (Student Manual) | 91564-P |
1 | Semiconductor Fundamentals (Student Workbook) | 91564-Q |
1 | Semiconductor Fundamentals (Instructor Guide) | 91564-R |
1 | Transistor Amplifier Circuits (Student Manual) | 91565-P |
1 | Transistor Amplifier Circuits (Student Workbook) | 91565-Q |
1 | Transistor Amplifier Circuits (Instructor Guide) | 91565-R |
1 | Transistor Power Amplifiers (Student Manual) | 91566-P |
1 | Transistor Power Amplifiers (Student Workbook) | 91566-Q |
1 | Transistor Power Amplifiers (Instructor Guide) | 91566-R |
1 | Transistor Feedback Circuits (Student Manual) | 91567-P |
1 | Transistor Feedback Circuits (Student Workbook) | 91567-Q |
1 | Transistor Feedback Circuits (Instructor Guide) | 91567-R |
1 | Power Supply Regulators (Student Manual) | 91568-P |
1 | Power Supply Regulators (Student Workbook) | 91568-Q |
1 | Power Supply Regulators (Instructor Guide) | 91568-R |
1 | FET Fundamentals (Student Manual) | 91569-P |
1 | FET Fundamentals (Student Workbook) | 91569-Q |
1 | FET Fundamentals (Instructor Guide) | 91569-R |
1 | Thyristor and Power Control Circuits (Student Manual) | 91570-P |
1 | Thyristor and Power Control Circuits (Student Workbook) | 91570-Q |
1 | Thyristor and Power Control Circuits (Instructor Guide) | 91570-R |
1 | Operational Amplifier Fundamentals (Student Manual) | 91571-P |
1 | Operational Amplifier Fundamentals (Student Workbook) | 91571-Q |
1 | Operational Amplifier Fundamentals (Instructor Guide) | 91571-R |
1 | Operational Amplifier Applications (Student Manual) | 91572-P |
1 | Operational Amplifier Applications (Student Workbook) | 91572-Q |
1 | Operational Amplifier Applications (Instructor Guide) | 91572-R |
1 | Digital Circuit Fundamentals 1 (Student Manual) | 91574-P |
1 | Digital Circuit Fundamentals 1 (Student Workbook) | 91574-Q |
1 | Digital Circuit Fundamentals 1 (Instructor Guide) | 91574-R |
1 | Digital Circuit Fundamentals 2 (Student Manual) | 91576-P |
1 | Digital Circuit Fundamentals 2 (Student Workbook) | 91576-Q |
1 | Digital Circuit Fundamentals 2 (Instructor Guide) | 91576-R |
1 | 32-Bit Microprocessor (Workbook) | 91577-P |
1 | 32-Bit Microprocessor (Student Workbook) | 91577-Q |
1 | 32-Bit Microprocessor (Instructor Guide) | 91577-R |
1 | Analog Communications (Student Manual) | 91578-P |
1 | Analog Communications (Student Workbook) | 91578-Q |
1 | Analog Communications (Instructor Guide) | 91578-R |
1 | Transducer Fundamentals (Student Manual) | 91579-P |
1 | Transducer Fundamentals (Student Workbook) | 91579-Q |
1 | Transducer Fundamentals (Instructor Guide) | 91579-R |
1 | Magnetism and Electromagnetism (Student Manual) | 91580-P |
1 | Magnetism and Electromagnetism (Student Workbook) | 91580-Q |
1 | Magnetism and Electromagnetism (Instructor Guide) | 91580-R |
1 | Digital Communications 1 (Student Manual) | 91581-P |
1 | Digital Communications 1 (Student Workbook) | 91581-Q |
1 | Digital Communications 1 (Instructor Guide) | 91581-R |
1 | Digital Communications 2 (Student Workbook) | 91582-Q |
1 | Digital Communications 2 (Instructor Guide) | 91582-R |
1 | Motors, Generators, and Controls (Student Manual) | 91583-P |
1 | Motors, Generators, and Controls (Student Workbook) | 91583-Q |
1 | Motors, Generators, and Controls (Instructor Guide) | 91583-R |
1 | Fiber Optic Communications (Student Manual) | 91584-P |
1 | Fiber Optic Communications (Student Workbook) | 91584-Q |
1 | Fiber Optic Communications (Instructor Guide) | 91584-R |
1 | Microprocessor Application Board (User Guide) | 91747 |
1 | Power Transistors and GTO Thyristor (Student Manual) | 92920 |
1 | Power Transistors and GTO Thyristor (Student Workbook) | 92920-Q |
1 | Power Transistors and GTO Thyristor (Instructor Guide) | 92920-R |
Spare Part
Qty | Description | System Number |
---|---|---|
1 | Accessory Kit | 91052 |
Optional Equipment
Qty | Description | System Number |
---|---|---|
1 | Dual-Trace Digital Storage Oscilloscope | 798-1 |
1 | Digital Multimeter / Function Generator | 1247-1 |
1 | FACET® Storage Enclosure | 1369 |
1 | Personal Computer | 8990 |
1 | All-in-one computer | 20628 |
1 | Base Unit Upgrade Kit | 39360 |
1 | Touch-Screen Computer | 46299 |
1 | Touch-Screen Computer – Large | 46299-A |
1 | FluidSIM® 6 - Electrical Engineering | 81486-5 |
1 | Extended Warranty for the FACET® Electronics Training System | 91000-E |
1 | DC Fundamentals FACET Board | 91001-2 |
1 | DC Network Theorems FACET Board | 91002-2 |
1 | AC 1 Fundamentals FACET Board | 91003-2 |
1 | AC 2 Fundamentals FACET Board | 91004-2 |
1 | Semiconductor Devices FACET Board | 91005-2 |
1 | Transistor Amplifier Circuits FACET Board | 91006-2 |
1 | Transistor Power Amplifiers FACET Board | 91007-2 |
1 | Transistor Feedback Circuits FACET Board | 91008-2 |
1 | Power Supply Regulation Circuits FACET Board | 91009-2 |
1 | FET Fundamentals FACET Board | 91010-2 |
1 | Thyristors and Power Control Circuits FACET Board | 91011-2 |
1 | Operational Amplifier Fundamentals FACET Board | 91012-2 |
1 | Operational Amplifier Applications FACET Board | 91013-2 |
1 | Digital Logic Fundamentals FACET Board | 91014-2 |
1 | Digital Circuit Fundamentals 1 FACET Board | 91015-2 |
1 | Digital Circuit Fundamentals 2 FACET Board | 91016-2 |
1 | 32-Bit Microprocessor FACET Board | 91017-2 |
1 | 32-Bit Microprocessor (stand alone) | 91017-3 |
1 | Analog Communications FACET Board | 91018-2 |
1 | Transducer Fundamentals FACET Board | 91019-2 |
1 | Magnetism and Electromagnetism FACET Board | 91020-2 |
1 | Digital Communications 1 FACET Board | 91022-2 |
1 | Digital Communications 2 FACET Board | 91023-2 |
1 | Motors, Generators and Controls FACET Board | 91024-2 |
1 | Fiber Optic Communications FACET Board | 91025-2 |
1 | Power Transistors and GTO Thyristor FACET Board | 91026-2 |
1 | Communications Transmission Lines FACET Board | 91028-2 |
1 | QPSK/OQPSK/DPSK FACET Board | 91029-2 |
1 | Digital Signal Processor FACET Board | 91031-2 |
1 | Accessory Kit | 91052 |
1 | FACET Breadboard | 91091-2 |
1 | Microprocessor Application FACET Board | 91602-2 |
1 | PC Download Kit for 32-Bit Microprocessor Circuit Board | 91778 |