Solar Power Training System
8010-2Gallery
Solar Power Training System
The above chart shows all courses in the Electric Power Technology Training Program. Blue boxes highlight courses included in the training system covered in this datasheet, while dark grey boxes, if any, highlight courses that can be optionally added to this training system.
Description
The Solar Power Training System uses a modular design approach to introduce students to the production of electrical energy from solar power, with emphasis on the use and operation of photovoltaic panels. The Solar Power Training System mainly consists of a solar panel test bench and a monocrystalline silicon solar panel. By installing the solar panel in the solar panel test bench, students can conduct several indoor experiments on solar panel operation and performance using the artificial light source of the test bench. Students can also install the solar panel on a tripod to perform outdoor experiments using sunlight.
Features & Benefits
- The training system allows easy experimentation with the operation of solar panels and the storage of electrical energy in batteries.
- Solar panel experiments can be performed both indoors, using the solar panel test bench as light source, or outdoors, using sunlight.
- The course curriculum of the Electric Power Technology Training Program is highly flexible and allows a multitude of different customized training solutions.
- The courseware includes student manuals and instructor guides with all the theory required to perform the hands-on experiments.
- All workstations, modules, and components are very sturdy to ensure a prolonged service life in a demanding environment such as a training laboratory.
- The modular design approach of the training equipment allows a large variety of courses to be performed using a small number of modules, without unnecessary duplication of equipment.
- All electrical components can be interconnected without electric shock hazard since all live parts of the connection leads are concealed and insulated.
- All electrical symbols representing the components used in a laboratory exercise are clearly silk-screened on the front panel of the modules.
Topic Coverage
- Voltage, Current, and Ohm's Law
- Equivalent Resistance
- Power in DC Circuits
- Series and Parallel Circuits
- The Diode
- The Solar Panel (Photovoltaic Panel)
- Effect of Temperature on Solar Panel Performance
- Storing Energy from Solar Panels into Batteries
- Effect of Shading on Solar Panel Operation
- Solar Panel Orientation (optional)
- Solar Panel Performance versus Insolation (optional)
List of equipment
| Qty | Description | Model Number |
|---|---|---|
| 1 | Three-Module Workstation | 8131 |
| 1 | Resistive Load | 8311 |
| 1 | Lead-Acid Batteries | 8801 |
| 1 | Solar Panel Test Bench | 8805 |
| 1 | Monocrystalline Silicon Solar Panel | 8806 |
| 1 | Connection Lead Set | 8951-L |
| 1 | Four-Quadrant Dynamometer/Power Supply with manual control | 8960-B |
| 1 | DC Power Circuits (Workbook) | 86350 |
| 1 | DC Power Circuits (Workbook (Instructor)) | 86350-1 |
| 1 | Solar Power (Workbook) | 86352 |
| 1 | Solar Power (Workbook (Instructor)) | 86352-1 |
| 1 | Electric Power Technology Training Equipment (User Guide) | 38486-E |
Additional equipment required to perform the exercises (Purchased separately)
| Qty | Description | Model Number |
|---|---|---|
| 1 | Digital Multimeter | 8946-2 |
| 1 | Pyranometer | 8989 |
| 1 | Heavy-Duty Tripod | 40208-1 |

