Industrial Controls Training Systems
8036Gallery
![](/Website/image/playVideo.png)
Description
The Industrial Controls Training Systems are designed to teach the theory and techniques of electric motor controllers. They allow students to select and mount control devices to form typical control circuits, and to troubleshoot them once a fault is inserted. The systems offer unique controls training possibilities, are modular, and include insertable faults.
The Industrial Controls Training Systems comprise four basic systems, each covering a particular topic that deals with various aspects of industrial controls equipment operation. The following systems are available:
- Basic Controls, Model 8036-1, provides students with a complete basic training in motor controls.
- Programmable Logic Controller, Model 8036-2, introduces students to PLCs for motor operation control.
- Motor Drives, Model 8036-3, introduces students to dc and ac drives.
- Sensors, Model 8036-4, introduces students to photoelectric and proximity switches.
The control devices and motors in the 8036 Series are of standard industrial quality, and can be used conjointly with the 0.2 kW machines in the 0.2 kW Eletromechnical Training Systems, Models 8001 and 8006. Device designations can be added to each module with magnetic labels. Each module is equipped with up to four faults that can be inserted by the instructor using switches hidden behind the faceplate. Typical faults include open coils and contacts, dirty contacts, shorted connection, and crossed wires.
The modules in the 8036 Series are designed to be mounted in the Industrial Controls Mobile Workstation, Model 3103-4 (this model is double-sided and can accommodate two student groups simultaneously), the Industrial Controls Tabletop Workstation, the Industrial Controls Single-Rail Workstation, or the Industrial Controls Double-Rail Workstation.
The modules of the Industrial Controls Training Systems can be interconnected with those of other training systems for interdisciplinary training applications. Connections are made using flexible PVC leads terminated with 4 mm safety plugs. These leads allow safe connection of components since the live parts of their plugs are concealed and insulated, preventing accidental contact. The leads are provided in three different lengths, each identified by a distinctive color. For safety, smaller connection leads are also provided for the low-voltage applications running at 24 V dc. This prevents high-voltage and low-voltage leads from being mixed accidentally.
Safety bars are attached to each rail of the industrial controls workstations. These bars can be used to prevent students from removing modules during laboratory exercises. Padlocks are provided to lock the safety bars in place once all modules are inserted in the workstation.
Features & Benefits
- Extensive array of modules makes it possible to create setups filling a large number of training needs
- Wide variety of modules representative of control components found in the industry
- Comprehensive curriculum including student manuals with hands-on exercises and instructor guides
- Includes safety features such as a lockable cut-out switch, a tagout device, and banana plug leads
- Insertion of faults to teach troubleshooting
- Cost-effective, high-quality solution
- Sturdy, mobile, two-sided workstation
- Designed according to CSA standards
- Contains advanced devices (PLC, AC Drive, PWM, DC Drive, Softstarter) and common electrical panel components
- Electrical connections between the modules mirror real-life connections
- The motors in the training system are actual industrial machines
- A simulation software allows students to complete all the exercises in the training system courseware on a computer without the need for any actual equipment
Topic Coverage
- Basic Controls
- Programmable Logic Controller
- Motor Drives
- Sensors
- Troubleshooting
- Estimated program duration: 125 hours
List of equipment
Description | System Number |
---|---|
Industrial Controls Training Systems Level 1: Basic Controls | 8036-1 |
Programmable Logic Controller Training System (Add-on) | 8036-2 |
Motor Drives Training System (add-on to 8036 Basic + 8036 PLC) | 8036-3 |
Sensors Training System (Add-on) | 8036-4 |
Motor Drives Training System (Stand-Alone) | 8036-A |
Motor Drives Training System (Add-On to 8001 or 8006) | 8036-B |
Motor Drives Training System (Stand-Alone, 120 V Version) | 8036-C |
Basic Controls Training System (Second Team, Add-On to 8036-1) | 8036-D |
Basic Controls Training System (Add-On to 8001 or 8006) | 8036-E |
Additional equipment required to perform the exercises (Purchased separately)
Qty | Description | System Number |
---|---|---|
1 | Switches | 3112 |
1 | Digital Tachometer | 8920-4 |
1 | Digital Multimeter | 8946-2 |
1 | Connection Lead Set | 8951-E |
1 | Stopwatch | 77660 |
Downloads
- Basic Controls - Courseware Sample (en)
- Basic Controls - Courseware Sample (en)
- Motor Drives - Courseware Sample (en)
- Motor Drives - Courseware Sample (en)
- Motor Drives - Courseware Sample (en)
- Motor Drives - Courseware Sample (en)
- Programmable Logic Controller - Courseware Sample (en)
- 8036 - (Troubleshooting) Courseware Sample (en)
- Mechatronics and Industrial Manufacturing Technology Product Guide
- Wind Turbine Technology Brochure
- LabVolt Series - Brochure (en)
- Basic Controls - Courseware Sample (en)
- Basic Controls - Courseware Sample (en)
- Motor Drives - Courseware Sample (en)
- Motor Drives - Courseware Sample (en)
- Motor Drives - Courseware Sample (en)
- Motor Drives - Courseware Sample (en)
- Sensors - Courseware Sample (en)
- 8036-20 - (Controlador lógico programable) Courseware Sample (Spanish)
- Mining Industry Technology Brochure
- Oil, Gas, and Hydraulic Fracturing Technology Brochure
- Building Tomorrow's Workforce - Innovative Technical Education Solutions - Brochure (en)
Product Fixes
AC Drive displaying error E12, or locked in RUN mode